目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
8301-P2, 8303-P2, UP8301-P2, UP8303-P2
Hammond Valve
Ball Valves
Commercial
Powered by
CAD模型選擇
{hammondvalve/ball_valves/commercial/ba400p2_ba400sp2_asmtab.prj},{NB=8301A-P2-1},{VS=1.00000000},{VSPN=1},{DWQ=},{ECT=Press Ends},{SERIES=20},{BSMAT=},{A=1.06},{STDI=0.98},{B=3.32},{B1=7.32},{C=1.59},{D=2.68},{E=6.33},{F1=1\" NPT},{ND=1.315},{F2=1.13},{TSD=1.130},{CV=61},{MATL=Material/Specification},{LOD=},{PPATH=ba400p2_ba400sp2_asmtpl.prj},{PR=200 psig @ 250°F}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
ECT
End Connection Type
ⁿ/ₐ
BOMAT
Body Material
ⁿ/ₐ
A
[Inch]
STDI
STD Insertion Depth
[Inch]
B
[Inch]
B1
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
F Thread Size
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
PR
Pressure Rating
ⁿ/ₐ
8301A-P2-1/2
8301A-P2-1/2
1/2
Press Ends
Cast Bronze
0.50
0.87
2.19
5.19
1.10
1.91
3.82
1/2" NPT
13
200 psig @ 250°F
8301A-P2-3/4
8301A-P2-3/4
3/4
Press Ends
Cast Bronze
0.76
0.98
2.59
6.17
1.30
2.32
4.55
3/4" NPT
30
200 psig @ 250°F
8301A-P2-1
8301A-P2-1
1
Press Ends
Cast Bronze
1.06
0.98
3.32
7.32
1.59
2.68
6.33
1" NPT
61
200 psig @ 250°F
8301A-P2-1-1/4
8301A-P2-1-1/4
1 1/4
Press Ends
Cast Bronze
1.31
1.02
3.77
7.84
1.81
2.82
6.33
1-1/4" NPT
110
200 psig @ 250°F
8301A-P2-1-1/2
8301A-P2-1-1/2
1 1/2
Press Ends
Cast Bronze
1.56
1.42
4.28
8.76
2.06
3.00
6.33
1-1/2" NPT
185
200 psig @ 250°F
8301A-P2-2
8301A-P2-2
2
Press Ends
Cast Bronze
2.00
1.58
5.10
11.10
2.37
3.36
7.19
2" NPT
360
200 psig @ 250°F
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表