目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
R16 - PTFE Profiles
Hallite
PTFE Profiles
R16
Inch
Powered by
CAD模型選擇
{hallite/ptfe_profiles/r16/in/r16i.prj},{NB=HALLITE R16EH03750NHLX},{CNSORDERNO=R16EH03750NHLX},{DD1=3.750},{D1=4.557},{L1=0.319},{TOL3=+0.008},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance f8/h9
ⁿ/ₐ
D1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[Inch]
TOL3
Tolerance
ⁿ/ₐ
HALLITE R16EH00312NHLX
R16EH00312NHLX
0.312
-0,0005/-0,0014/0,0000/-0...
0.733
+0,0020/0,0000
0.165
+0.008
HALLITE R16EL00312NHLX
R16EL00312NHLX
0.312
-0,0005/-0,0014/0,0000/-0...
0.505
+0,0016/0,0000
0.087
+0.008
HALLITE R16ER00312NHLX
R16ER00312NHLX
0.312
-0,0005/-0,0014/0,0000/-0...
0.599
+0,0016/0,0000
0.126
+0.008
HALLITE R16EH00375NHLX
R16EH00375NHLX
0.375
-0,0005/-0,0014/0,0000/-0...
0.796
+0,0020/0,0000
0.165
+0.008
HALLITE R16EL00375NHLX
R16EL00375NHLX
0.375
-0,0005/-0,0014/0,0000/-0...
0.568
+0,0016/0,0000
0.087
+0.008
HALLITE R16ER00375NHLX
R16ER00375NHLX
0.375
-0,0005/-0,0014/0,0000/-0...
0.662
+0,0016/0,0000
0.126
+0.008
HALLITE R16EH00437NHLX
R16EH00437NHLX
0.437
-0,0006/-0,0016/0,0000/-0...
0.858
+0,0020/0,0000
0.165
+0.008
HALLITE R16EL00437NHLX
R16EL00437NHLX
0.437
-0,0006/-0,0016/0,0000/-0...
0.630
+0,0016/0,0000
0.087
+0.008
HALLITE R16ER00437NHLX
R16ER00437NHLX
0.437
-0,0006/-0,0016/0,0000/-0...
0.724
+0,0020/0,0000
0.126
+0.008
HALLITE R16EH00500NHLX
R16EH00500NHLX
0.500
-0,0006/-0,0016/0,0000/-0...
0.921
+0,0020/0,0000
0.165
+0.008
HALLITE R16EL00500NHLX
R16EL00500NHLX
0.500
-0,0006/-0,0016/0,0000/-0...
0.693
+0,0016/0,0000
0.087
+0.008
HALLITE R16ER00500NHLX
R16ER00500NHLX
0.500
-0,0006/-0,0016/0,0000/-0...
0.787
+0,0020/0,0000
0.126
+0.008
HALLITE R16EH00562NHLX
R16EH00562NHLX
0.562
-0,0006/-0,0016/0,0000/-0...
0.983
+0,0020/0,0000
0.165
+0.008
HALLITE R16EL00562NHLX
R16EL00562NHLX
0.562
-0,0006/-0,0016/0,0000/-0...
0.755
+0,0020/0,0000
0.087
+0.008
HALLITE R16ER00562NHLX
R16ER00562NHLX
0.562
-0,0006/-0,0016/0,0000/-0...
0.850
+0,0020/0,0000
0.126
+0.008
HALLITE R16EH00625NHLX
R16EH00625NHLX
0.625
-0,0006/-0,0016/0,0000/-0...
1.046
+0,0020/0,0000
0.165
+0.008
HALLITE R16EL00625NHLX
R16EL00625NHLX
0.625
-0,0006/-0,0016/0,0000/-0...
0.818
+0,0020/0,0000
0.087
+0.008
HALLITE R16ER00625NHLX
R16ER00625NHLX
0.625
-0,0006/-0,0016/0,0000/-0...
0.912
+0,0020/0,0000
0.126
+0.008
HALLITE R16EH00687NHLX
R16EH00687NHLX
0.687
-0,0006/-0,0016/0,0000/-0...
1.108
+0,0020/0,0000
0.165
+0.008
HALLITE R16EL00687NHLX
R16EL00687NHLX
0.687
-0,0006/-0,0016/0,0000/-0...
0.800
+0,0020/0,0000
0.087
+0.008
HALLITE R16ER00687NHLX
R16ER00687NHLX
0.687
-0,0006/-0,0016/0,0000/-0...
0.975
+0,0020/0,0000
0.126
+0.008
HALLITE R16EH00750NHLX
R16EH00750NHLX
0.750
-0,0008/-0,0020/0,0000/-0...
1.344
+0,0025/0,0000
0.248
+0.008
HALLITE R16EL00750NHLX
R16EL00750NHLX
0.750
-0,0008/-0,0020/0,0000/-0...
1.037
+0,0020/0,0000
0.126
+0.008
HALLITE R16ER00750NHLX
R16ER00750NHLX
0.750
-0,0008/-0,0020/0,0000/-0...
1.171
+0,0020/0,0000
0.165
+0.008
HALLITE R16EH00812NHLX
R16EH00812NHLX
0.812
-0,0008/-0,0020/0,0000/-0...
1.406
+0,0025/0,0000
0.248
+0.008
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表