目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
PCG - PTFE Profiles
Hallite
PTFE Profiles
PCG
Inch
Powered by
CAD模型選擇
{hallite/ptfe_profiles/pcg/in/pcgi.prj},{NB=HALLITE PCGER02875NHLX},{CNSORDERNO=PCGER02875NHLX},{D1=2.875},{DD1=2.512},{L1=0.149},{TOL3=+0.008},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[Inch]
TOL3
Tolerance
ⁿ/ₐ
HALLITE PCGER00250NHLX
PCGER00250NHLX
0.250
+0,0014/0,0000
0.078
+0,0010/0,0000
0.079
+0.008
HALLITE PCGER00312NHLX
PCGER00312NHLX
0.312
+0,0014/0,0000
0.140
+0,0012/0,0000
0.079
+0.008
HALLITE PCGER00375NHLX
PCGER00375NHLX
0.375
+0,0014/0,0000
0.203
+0,0012/0,0000
0.079
+0.008
HALLITE PCGER00437NHLX
PCGER00437NHLX
0.437
+0,0016/0,0000
0.265
+0,0014/0,0000
0.079
+0.008
HALLITE PCGER00500NHLX
PCGER00500NHLX
0.500
+0,0016/0,0000
0.328
+0,0014/0,0000
0.079
+0.008
HALLITE PCGER00562NHLX
PCGER00562NHLX
0.562
+0,0016/0,0000
0.390
+0,0014/0,0000
0.079
+0.008
HALLITE PCGER00625NHLX
PCGER00625NHLX
0.625
+0,0016/0,0000
0.453
+0,0016/0,0000
0.079
+0.008
HALLITE PCGER00687NHLX
PCGER00687NHLX
0.687
+0,0016/0,0000
0.515
+0,0016/0,0000
0.079
+0.008
HALLITE PCGER00750NHLX
PCGER00750NHLX
0.750
+0,0020/0,0000
0.578
+0,0016/0,0000
0.079
+0.008
HALLITE PCGER00812NHLX
PCGER00812NHLX
0.812
+0,0020/0,0000
0.640
+0,0016/0,0000
0.079
+0.008
HALLITE PCGER00875NHLX
PCGER00875NHLX
0.875
+0,0020/0,0000
0.703
+0,0016/0,0000
0.079
+0.008
HALLITE PCGER00937NHLX
PCGER00937NHLX
0.937
+0,0020/0,0000
0.765
+0,0020/0,0000
0.079
+0.008
HALLITE PCGER01000NHLX
PCGER01000NHLX
1.000
+0,0020/0,0000
0.764
+0,0020/0,0000
0.112
+0.008
HALLITE PCGER01062NHLX
PCGER01062NHLX
1.062
+0,0020/0,0000
0.826
+0,0020/0,0000
0.112
+0.008
HALLITE PCGER01125NHLX
PCGER01125NHLX
1.125
+0,0020/0,0000
0.889
+0,0020/0,0000
0.112
+0.008
HALLITE PCGER01187NHLX
PCGER01187NHLX
1.187
+0,0020/0,0000
0.951
+0,0020/0,0000
0.112
+0.008
HALLITE PCGER01250NHLX
PCGER01250NHLX
1.250
+0,0025/0,0000
1.014
+0,0020/0,0000
0.112
+0.008
HALLITE PCGER01312NHLX
PCGER01312NHLX
1.312
+0,0025/0,0000
1.076
+0,0020/0,0000
0.112
+0.008
HALLITE PCGER01375NHLX
PCGER01375NHLX
1.375
+0,0025/0,0000
1.139
+0,0020/0,0000
0.112
+0.008
HALLITE PCGER01437NHLX
PCGER01437NHLX
1.437
+0,0025/0,0000
1.201
+0,0025/0,0000
0.112
+0.008
HALLITE PCGER01500NHLX
PCGER01500NHLX
1.500
+0,0025/0,0000
1.264
+0,0025/0,0000
0.112
+0.008
HALLITE PCGER01562NHLX
PCGER01562NHLX
1.562
+0,0025/0,0000
1.326
+0,0025/0,0000
0.112
+0.008
HALLITE PCGER01625NHLX
PCGER01625NHLX
1.625
+0,0025/0,0000
1.389
+0,0025/0,0000
0.112
+0.008
HALLITE PCGER01687NHLX
PCGER01687NHLX
1.687
+0,0025/0,0000
1.451
+0,0025/0,0000
0.112
+0.008
HALLITE PCGER01750NHLX
PCGER01750NHLX
1.750
+0,0025/0,0000
1.514
+0,0025/0,0000
0.112
+0.008
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表