目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
P16 - PTFE Profiles
Hallite
PTFE Profiles
P16
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/p16/mm/p16m.prj},{NB=HALLITE P16ML01900NHLX},{CNSORDERNO=P16ML01900NHLX},{D1=190.0},{DD1=179.0},{L1=4.2},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance f8/h9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE P16MR00080NHLX
P16MR00080NHLX
8.0
-0,013/-0,035/0,000/-0,03...
3.1
+0,030/0,000
2.2
+0.2
HALLITE P16MR00090NHLX
P16MR00090NHLX
9.0
-0,013/-0,035/0,000/-0,03...
4.1
+0,030/0,000
2.2
+0.2
HALLITE P16MR00100NHLX
P16MR00100NHLX
10.0
-0,013/-0,035/0,000/-0,03...
5.1
+0,030/0,000
2.2
+0.2
HALLITE P16MR00120NHLX
P16MR00120NHLX
12.0
-0,016/-0,043/0,000/-0,04...
7.1
+0,036/0,000
2.2
+0.2
HALLITE P16MR00140NHLX
P16MR00140NHLX
14.0
-0,016/-0,043/0,000/-0,04...
9.1
+0,036/0,000
2.2
+0.2
HALLITE P16MR00150NHLX
P16MR00150NHLX
15.0
-0,016/-0,043/0,000/-0,04...
10.1
+0,043/0,000
2.2
+0.2
HALLITE P16MR00160NHLX
P16MR00160NHLX
16.0
-0,016/-0,043/0,000/-0,04...
11.1
+0,043/0,000
2.2
+0.2
HALLITE P16MR00180NHLX
P16MR00180NHLX
18.0
-0,016/-0,043/0,000/-0,04...
10.5
+0,043/0,000
3.2
+0.2
HALLITE P16ML00180NHLX
P16ML00180NHLX
18.0
-0,016/-0,043/0,000/-0,04...
13.1
+0,043/0,000
2.2
+0.2
HALLITE P16ML00200NHLX
P16ML00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
15.1
+0,043/0,000
2.2
+0.2
HALLITE P16MH00200NHLX
P16MH00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
9.0
+0,036/0,000
4.2
+0.2
HALLITE P16MR00200NHLX
P16MR00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
12.5
+0,043/0,000
3.2
+0.2
HALLITE P16MH00220NHLX
P16MH00220NHLX
22.0
-0,020/-0,053/0,000/-0,05...
11.0
+0,043/0,000
4.2
+0.2
HALLITE P16MR00220NHLX
P16MR00220NHLX
22.0
-0,020/-0,053/0,000/-0,05...
14.5
+0,043/0,000
3.2
+0.2
HALLITE P16MH00250NHLX
P16MH00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
14.0
+0,043/0,000
4.2
+0.2
HALLITE P16MR00250NHLX
P16MR00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
17.5
+0,043/0,000
3.2
+0.2
HALLITE P16ML00250NHLX
P16ML00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
20.1
+0,052/0,000
2.2
+0.2
HALLITE P16MH00280NHLX
P16MH00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
12.5
+0,043/0,000
6.3
+0.2
HALLITE P16MR00280NHLX
P16MR00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
17.0
+0,043/0,000
4.2
+0.2
HALLITE P16ML00280NHLX
P16ML00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
20.5
+0,052/0,000
3.2
+0.2
HALLITE P16MH00300NHLX
P16MH00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
14.5
+0,043/0,000
6.3
+0.2
HALLITE P16MR00300NHLX
P16MR00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
19.0
+0,052/0,000
4.2
+0.2
HALLITE P16ML00300NHLX
P16ML00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
22.5
+0,052/0,000
3.2
+0.2
HALLITE P16ML00320NHLX
P16ML00320NHLX
32.0
-0,025/-0,064/0,000/-0,06...
24.5
+0,052/0,000
3.2
+0.2
HALLITE P16MR00320NHLX
P16MR00320NHLX
32.0
-0,025/-0,064/0,000/-0,06...
21.0
+0,052/0,000
4.2
+0.2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表