目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
533G - Bearings
Hallite
Bearings
533G
Inch
Powered by
CAD模型選擇
{hallite/bearings/533g/in/533gi.prj},{NB=HALLITE F30137},{CNSORDERNO=F30137},{DD1=5.250},{D1=5.500},{L1=0.500},{S=0.125},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
D1
Bore Diameter ØD1
[Inch]
L1
Length L1
[Inch]
S
Thickness S
[Inch]
HALLITE F30046
F30046
2.250
2.500
0.500
0.125
HALLITE F30073
F30073
3.000
3.250
0.750
0.125
HALLITE F30355
F30355
3.126
3.312
0.750
0.093
HALLITE F30084
F30084
3.250
3.500
0.500
0.125
HALLITE F30226
F30226
3.314
3.500
0.500
0.093
HALLITE F30340
F30340
3.250
3.500
0.750
0.125
HALLITE F30111
F30111
4.000
4.250
0.750
0.125
HALLITE F30116
F30116
4.250
4.500
0.500
0.125
HALLITE F30227
F30227
4.250
4.500
0.750
0.125
HALLITE F30359
F30359
4.350
4.600
0.500
0.125
HALLITE F30134
F30134
5.000
5.250
0.750
0.125
HALLITE F30137
F30137
5.250
5.500
0.500
0.125
HALLITE F30228
F30228
5.250
5.500
0.750
0.125
HALLITE F30360
F30360
5.290
5.540
0.500
0.125
HALLITE F30148
F30148
5.750
6.000
0.625
0.125
HALLITE F30345
F30345
5.750
6.000
0.750
0.125
HALLITE F30361
F30361
6.250
6.500
0.500
0.125
HALLITE F30155
F30155
6.250
6.500
0.500
0.125
HALLITE F30229
F30229
6.250
6.500
0.750
0.125
HALLITE F30161
F30161
7.000
7.250
0.750
0.125
HALLITE F30163
F30163
7.250
7.500
0.500
0.125
HALLITE F30341
F30341
7.250
7.500
0.750
0.125
HALLITE F30357
F30357
8.163
8.413
0.750
0.125
HALLITE F30342
F30342
8.250
8.500
0.750
0.125
HALLITE F30362
F30362
9.628
9.878
0.750
0.125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表