您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1100, EH 1103 - Base Plates suitable to Pallets DIN 55 201
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1100 - 1103 Base Plates, overall dimensions same as pallets DIN 55 201
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11007_11035_grundplatten_passend_auf_paletten_din_55201/eh_11007_11035.prj},{NB=1100.800 Grundplatte},{BESTNR=1100.800},{BESTNR1=EH_11008},{A1XA2=500x500},{C=60},{D=20},{L1=200},{L2=40},{L2H=40.000},{L2V=40.000},{L3=200},{L4=200},{Y=12},{TN=7x7},{G=84000},{SYSTEM=V70},{L=500.000},{B=500.000},{H=60.000},{L1X=210.000},{L2X=210.000},{N1=7.000},{N2=7.000},{F=e},{B1=14.000},{B2=24.000},{T1=10.000},{T2=20.000},{V=70.000},{Z1=3.000},{Z2=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
A1XA2
[mm]
C
[mm]
D
[mm]
L1
[mm]
L2
ⁿ/ₐ
L3
[mm]
L4
[mm]
Y
ⁿ/ₐ
TN
T-Slot
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1100.700 Grundplatte
1100.700
400x400
50
20
150
60
100
100
12
5x5
56000
V70
1100.800 Grundplatte
1100.800
500x500
60
20
200
40
200
200
12
7x7
84000
V70
1100.900 Grundplatte
1100.900
630x630
70
25
200
35
200
200
16
9x9
129000
V70
1103.300 Grundplatte
1103.300
400x500
50
20
150
60/40
200
100
12
5x7
69000
V70
1103.500 Grundplatte
1103.500
500x630
60
20
200
40/35
200
200
12
7x9
107000
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表