目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23330. - Horizontal Toggle Clamp with vertical base
Halder
Standard Parts
Clamping Elements
EH 23330. Horizontal Toggle Clamp with vertical base
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23330_waag_spann_senk_fuss/eh_23330_17_asmtab.prj},{NB=23330.1013Waagrechtspanner_(016)},{BESTNR=23330.1013},{NG=3},{HANDGRIFF=blau},{VERSCLR=4},{D1=5.6},{D2=5.6},{AS=M6 x 35},{B1=5},{B2=6},{B3=21},{H1=55.0},{H2=68},{H3=40.0},{H4=13.2},{H5MIN=15.0},{H5MAX=22},{H6=29.5 – 34.0},{H7=34.0},{VB=16.0},{L1=164},{L2=64},{L3=16},{L4=32.0},{L5=38},{L6=6.0},{L7=26.0},{L8=12.7},{F1=1.0},{F2=1.2},{ALPHA=90},{WB=0},{TMIN=-10},{TMAX=80},{G=194},{VERSAS=635},{E=32.0},{GR=2},{CTN=84662020},{EAN=4020772013288},{PPATH=eh_23330_17_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D1
[mm]
D2
[mm]
AS
Clamping screw
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5MIN
H5 min.
[mm]
H5MAX
H5 max.
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
F1
Holding force
[kN]
F2
Holding force
[kN]
TMIN
Temperature min.
[°C]
TMAX
Temperature max.
[°C]
G
Weight
[g]
23330.1012 Horizontal Tog...
23330.1012
2
5.2
-
M5 x 30
5
5
18
43.0
49
31.5
10.0
8.0
15
23.5 – 25.5
24.5
120
42
8
18.5
34
5.5
13.0-14.5
-
0.8
1.1
-10
80
112
23330.1013 Horizontal Tog...
23330.1013
3
5.6
5.6
M6 x 35
5
6
21
55.0
68
40.0
13.2
15.0
22
29.5 – 34.0
34.0
164
64
16
32.0
38
6.0
26.0
12.7
1.0
1.2
-10
80
194
23330.1014 Horizontal Tog...
23330.1014
4
6.5
5.1
M8 x 45
6
8
27
65.0
86
49.0
15.0
14.5
26
37.5 – 42.5
42.0
206
73
14
38.5
50
7.0
25.7
13.0
1.8
2.5
-10
80
341
23330.1015 Horizontal Tog...
23330.1015
5
8.5
8.5
M8 x 65
8
10
34
97.0
115
66.5
20.0
17.5
46
52.0 – 59.0
59.0
287
113
27
63.0
57
8.0
41.0
20.5
2.0
3.0
-10
80
726
23330.1016 Horizontal Tog...
23330.1016
6
8.5
-
M8 x 65
10
10
35
92.5
128
65.0
25.0
21.5
45
57.0
-
321
123
16
78.0
77
12.5
41.5
-
3.0
5.0
-10
80
1132
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表