目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23180. - Clamps with nose / with thread for adjusting screw
Halder
Standard Parts
Clamping Elements
EH 23180. Clamps, with nose
with thread for adjusting screw
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2318_spanneisen_mit_nase/mit_gewinde_fuer_stellschraube/eh2318gfs.prj},{NB=EH 23180.0109 Spanneisen},{BESTNR=23180.0109},{BESTNR1=2318.109},{AUS=mit Gewinde für Stellschraube},{B1=9.0},{L1=100},{A1=12},{A2=4.0},{B2=20},{B3=9.5},{D=M8},{NDM=8.0},{KDM=6.647},{L2=22},{L3=29},{L4=17},{L5=42},{ANZMOM=12},{G=130},{D2=6.800},{T=0.500},{L6=13.000},{L7=6.000},{N=g}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
B1
[mm]
L1
[mm]
A1
[mm]
A2
[mm]
B2
[mm]
B3
[mm]
D
thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
ANZMOM
max. starting torqü
[Nm]
G
weight
[g]
EH 23180.0107 Clamp
23180.0107
with thread for adjusting...
6.6
80
8
2.5
15
7.5
M6
17
23
13
34
5
50
EH 23180.0109 Clamp
23180.0109
with thread for adjusting...
9.0
100
12
4.0
20
9.5
M8
22
29
17
42
12
130
EH 23180.0111 Clamp
23180.0111
with thread for adjusting...
11.0
125
15
5.0
25
11.5
M10
28
36
21
52
30
260
EH 23180.0113 Clamp
23180.0113
with thread for adjusting...
13.0
150
20
7.0
30
13.5
M12
34
43
25
63
55
500
EH 23180.0117 Clamp
23180.0117
with thread for adjusting...
17.0
175
25
9.0
35
15.5
M16
40
52
29
70
80
800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表