目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25120. - Hight Adjusting Elements, high
Halder
Standard Parts
Machine Elements
EH 25120. Height Adjusting Elements
EH 25120. Height Adjusting Elements, high
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2512/eh_2512_nivellierelemente_hoch/2512106_asmtab.prj},{NB=EH 25120.0124 Nivellierelement, hoch (0)},{BESTNR=25120.0124},{BESTNRX=2512.124},{D1=13.5},{D2=45},{D3=M30 x 1.5},{NDM=30.000},{KDM=28.160},{KDMX=28.376},{L1=42},{L2=67},{L3X=25.000},{L3=0},{FS=M 12},{BSB=120},{TK=80.4},{G=349},{D4=40.000},{S=5.000},{T=2.000},{F=a},{T1=7.000},{PPATH=2512106_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
thread
ⁿ/ₐ
L1
~
[mm]
L2
~
[mm]
FS
thread for screw
ⁿ/ₐ
BSB
max. load capacity for static load F max.
[kN]
TK
carrying force F max.
[kN]
G
weight
[g]
EH 25120.0106 Height Adju...
25120.0106
6.6
25
M15 x 1.0
28
43
M 6
40
30.7
68
EH 25120.0112 Height Adju...
25120.0112
6.6
32
M20 x 1.0
35
55
M 6
65
55.7
161
EH 25120.0114 Height Adju...
25120.0114
9.0
32
M20 x 1.0
35
55
M 8
65
48.0
152
EH 25120.0116 Height Adju...
25120.0116
11.0
32
M20 x 1.0
35
55
M 10
65
37.9
144
EH 25120.0122 Height Adju...
25120.0122
11.0
45
M30 x 1.5
42
67
M 10
120
92.9
372
EH 25120.0124 Height Adju...
25120.0124
13.5
45
M30 x 1.5
42
67
M 12
120
80.4
349
EH 25120.0126 Height Adju...
25120.0126
17.5
45
M30 x 1.5
42
67
M 16
120
45.5
318
EH 25120.0132 Height Adju...
25120.0132
17.5
58
M40 x 1.5
54
86
M 16
210
136.0
782
EH 25120.0134 Height Adju...
25120.0134
22.0
58
M40 x 1.5
54
86
M 20
210
90.0
730
EH 25120.0136 Height Adju...
25120.0136
26.0
58
M40 x 1.5
54
86
M 24
210
37.0
666
EH 25120.0142 Height Adju...
25120.0142
22.0
70
M50 x 1.5
66
106
M 20
330
210.0
1440
EH 25120.0144 Height Adju...
25120.0144
26.0
70
M50 x 1.5
66
106
M 24
330
157.0
1360
EH 25120.0146 Height Adju...
25120.0146
33.0
70
M50 x 1.5
66
106
M 30
330
53.0
1200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表