您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22540. - Grub Screws DIN 6332 with thrust point form S / with slot
Halder
Standard Parts
Machine and Fixture Elements
EH 22540. Grub Screws with thrust point DIN 6332
with slot
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2254/eh_2254_a/eh_2254_a.prj},{NB=EH 22540.0203 Gewindestift},{BESTNR=22540.0203},{BESTNR1=2254.203},{AUS=mit Schlitz Sz},{MAT=Stahl},{D1=M 20},{L1=150},{D2=15.5},{D3=14.4},{L2=14.0},{L3=5.5},{L4=155.5},{L5=–},{N=3.0},{SW=0},{G=290.0},{DN=20},{DK=17.5},{R=13},{L10=3.5},{B=3},{ST=10},{FUNC=Pressing, Attaching, Applying, Balancing, Leveling, Positioning},{COLOR=0.590}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
h11
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
~
[mm]
L5
~
[mm]
N
[mm]
G
weight
[g]
EH 22540.0061 Grub Screw
22540.0061
with slot Sz
Steel
M 6
30
4.5
4.0
6.0
2.5
32.1
–
1.0
4.5
EH 22540.0062 Grub Screw
22540.0062
with slot Sz
Steel
M 6
50
4.5
4.0
6.0
2.5
52.1
–
1.0
7.8
EH 22540.0081 Grub Screw
22540.0081
with slot Sz
Steel
M 8
40
6.0
5.4
7.5
3.0
43.0
42.5
1.2
11.0
EH 22540.0082 Grub Screw
22540.0082
with slot Sz
Steel
M 8
60
6.0
5.4
7.5
3.0
63.0
62.5
1.2
17.0
EH 22540.0101 Grub Screw
22540.0101
with slot Sz
Steel
M 10
60
8.0
7.2
9.0
4.5
63.6
62.6
1.6
27.0
EH 22540.0102 Grub Screw
22540.0102
with slot Sz
Steel
M 10
80
8.0
7.2
9.0
4.5
83.6
82.6
1.6
37.0
EH 22540.0121 Grub Screw
22540.0121
with slot Sz
Steel
M 12
60
8.0
7.2
10.0
4.5
64.6
62.6
2.0
38.0
EH 22540.0122 Grub Screw
22540.0122
with slot Sz
Steel
M 12
80
8.0
7.2
10.0
4.5
84.6
82.6
2.0
51.0
EH 22540.0123 Grub Screw
22540.0123
with slot Sz
Steel
M 12
100
8.0
7.2
10.0
4.5
104.6
102.6
2.0
65.0
EH 22540.0161 Grub Screw
22540.0161
with slot Sz
Steel
M 16
80
12.0
11.0
12.0
5.0
85.4
82.9
2.5
100.0
EH 22540.0162 Grub Screw
22540.0162
with slot Sz
Steel
M 16
100
12.0
11.0
12.0
5.0
105.4
102.9
2.5
126.0
EH 22540.0163 Grub Screw
22540.0163
with slot Sz
Steel
M 16
125
12.0
11.0
12.0
5.0
130.4
127.9
2.5
160.0
EH 22540.0201 Grub Screw
22540.0201
with slot Sz
Steel
M 20
100
15.5
14.4
14.0
5.5
105.5
–
3.0
190.0
EH 22540.0202 Grub Screw
22540.0202
with slot Sz
Steel
M 20
125
15.5
14.4
14.0
5.5
130.5
–
3.0
240.0
EH 22540.0203 Grub Screw
22540.0203
with slot Sz
Steel
M 20
150
15.5
14.4
14.0
5.5
155.5
–
3.0
290.0
EH 22540.1061 Grub Screw
22540.1061
with slot Sz
Stainless steel
M 6
30
4.5
4.0
6.0
2.5
32.1
–
1.0
4.5
EH 22540.1062 Grub Screw
22540.1062
with slot Sz
Stainless steel
M 6
50
4.5
4.0
6.0
2.5
52.1
–
1.0
7.8
EH 22540.1081 Grub Screw
22540.1081
with slot Sz
Stainless steel
M 8
40
6.0
5.4
7.5
3.0
43.0
42.5
1.2
11.0
EH 22540.1082 Grub Screw
22540.1082
with slot Sz
Stainless steel
M 8
60
6.0
5.4
7.5
3.0
63.0
62.5
1.2
17.0
EH 22540.1101 Grub Screw
22540.1101
with slot Sz
Stainless steel
M 10
60
8.0
7.2
9.0
4.5
63.6
62.6
1.6
27.0
EH 22540.1102 Grub Screw
22540.1102
with slot Sz
Stainless steel
M 10
80
8.0
7.2
9.0
4.5
83.6
82.6
1.6
37.0
EH 22540.1121 Grub Screw
22540.1121
with slot Sz
Stainless steel
M 12
60
8.0
7.2
10.0
4.5
64.6
62.6
2.0
38.0
EH 22540.1122 Grub Screw
22540.1122
with slot Sz
Stainless steel
M 12
80
8.0
7.2
10.0
4.5
84.6
82.6
2.0
51.0
EH 22540.1123 Grub Screw
22540.1123
with slot Sz
Stainless steel
M 12
100
8.0
7.2
10.0
4.5
104.6
102.6
2.0
65.0
EH 22540.1161 Grub Screw
22540.1161
with slot Sz
Stainless steel
M 16
80
12.0
11.0
12.0
5.0
85.4
82.9
2.5
100.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表