目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24731. - Grub Screws with Palm Grip stainless steel
Halder
Standard Parts
Operating Elements
EH 24731. Grub Screws with Palm Grip similar to DIN 6335, stainless steel
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24731_2/eh24731_5_es.prj},{NB=24731.0030 Kreuzgriffschraube},{BESTNR=24731.0030},{D1=50},{D2=M10},{D2X=10},{L=25},{LX=20,25,30,45,55},{D3=18},{H1=32},{H2=18},{VERS=2},{G=132},{CTN=73181535},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
G
Weight
[g]
24731.0005 Grub Screws wi...
24731.0005
40
M8
20
14
25
13
72
24731.0010 Grub Screws wi...
24731.0010
40
M8
25
14
25
13
74
24731.0015 Grub Screws wi...
24731.0015
40
M8
30
14
25
13
775
24731.0020 Grub Screws wi...
24731.0020
40
M8
40
14
25
13
79
24731.0025 Grub Screws wi...
24731.0025
50
M10
20
18
32
18
130
24731.0030 Grub Screws wi...
24731.0030
50
M10
25
18
32
18
132
24731.0035 Grub Screws wi...
24731.0035
50
M10
30
18
32
18
135
24731.0040 Grub Screws wi...
24731.0040
50
M10
45
18
32
18
142
24731.0045 Grub Screws wi...
24731.0045
50
M10
55
18
32
18
146
24731.0050 Grub Screws wi...
24731.0050
63
M12
30
20
40
23
240
24731.0055 Grub Screws wi...
24731.0055
63
M12
40
20
40
23
240
24731.0060 Grub Screws wi...
24731.0060
63
M12
50
20
40
23
249
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 6335.5-TE - ELESA-Star knobs
Elesa
26.09.2023
Blind rivet nuts and screws GO-NUT with underhead serration blind rivet nut...
Goebel
11.04.2022
GN 6335.5 - Hand knobs, Type AM, matte (ground), Aluminum with threaded stu...
Elesa+Ganter
21.06.2024
GN 6335.5 - Hand knobs, Type AM, matte (ground), Aluminum with threaded stu...
Ganter
19.06.2024
B0287 - Palm grips in stainless steel, similar to DIN 6335
Blohm
03.06.2024
DIN464 - Knurled screws, Steel, zinc plated
Berger Tools
29.05.2023
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nu...
Goebel
11.04.2022
ATR-005 - Thread Retainer
Essentra Components
11.08.2014
UC FEF - Blind-rivet nut, round shank, type UC
KVT Fastening
22.12.2023
K0785 - Triangular grips ergonomic
KIPP USA
05.06.2024
K1806 - Profile slider
KIPP USA
05.06.2024
K1083 - Triangular grips
KIPP USA
05.06.2024
Roller Track XST R28
FATH
28.06.2024
K0145 - Aluminium palm grips similar to DIN 6335
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表