目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24650. - Star Grips DIN 6336, cast iron / with blind hole with female thread, form E
Halder
Standard Parts
Operating Elements
EH 24650. Star Grips, DIN 6336 cast iron
with blind hole with female thread, form E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2465/eh_2465_2/eh_2465_2.prj},{NB=EH 24650.0440 Sterngriff},{BESTNR=24650.0440},{BESTNRX=2465.440},{AUS=mit Gewindesackloch, Form E},{D1=40},{D2=14},{D5=M8},{H2=25},{T2=15},{G=74},{D5A=8},{RK=3.5},{R1=60},{F=e},{NDM=6.647},{KDM=8.000},{H3=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D5
thread
ⁿ/ₐ
H2
[mm]
T2
[mm]
G
weight
[g]
EH 24650.0432 Star Grip
24650.0432
with blind hole with fema...
32
12
M6
20
12
50
EH 24650.0440 Star Grip
24650.0440
with blind hole with fema...
40
14
M8
25
15
74
EH 24650.0450 Star Grip
24650.0450
with blind hole with fema...
50
18
M10
32
18
135
EH 24650.0463 Star Grip
24650.0463
with blind hole with fema...
63
20
M12
40
22
235
EH 24650.0480 Star Grip
24650.0480
with blind hole with fema...
80
25
M16
50
28
460
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表