目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24331. - Crank Handles with folding handle, with square shaft
Halder
Standard Parts
Operating Elements
EH 24331. Crank Handles with folding handle
with square shaft
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24331_1/eh_24331_3/eh_24331_1_asmtab.prj},{NB=24331.0215 (0) Handkurbel},{BESTNR=24331.0215},{L=125},{D2=28.0},{D3=37},{H1=30.5},{H2=10.5},{H3=36.5},{H4=4.2},{H5=76.5},{D4=24},{G=280},{D1X=0},{SX=14},{D11=28.000},{D12=26.000},{D13=8.000},{L11=118.000},{L12=90.000},{L13=26.000},{L14=10.000},{L15=16.000},{L16=106.000},{L17=26.000},{D14=8.000},{D15=14.000},{D16=28.000},{T11=8.000},{T12=5.200},{T13=10.000},{T14=16.000},{R11=3.000},{ABS13=23.000},{ABS11=10.000},{T20=8.000},{ABS1=45.000},{ABS2=42.000},{ABS3=23.000},{ABS4=15.000},{ABS5=3.000},{ABS6=17.000},{ABS7=64.000},{ABS8=44.000},{ABS9=0.000},{ABS10=25.000},{ABS21=103.000},{ABS12=0.000},{ABS23=20.000},{ABS14=19.000},{ABS15=19.500},{ABS16=37.000},{ABS17=20.000},{ABS20=20.000},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
L
[mm]
B
H11
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
~
[mm]
D4
Cylindrical handle Ø
[mm]
G
Weight
[g]
24331.0205 Crank Handle
24331.0205
silver
80
10
23.0
30
19.5
4.0
25.5
4.3
43.0
16
131
24331.0210 Crank Handle
24331.0210
silver
100
12
26.7
35
23.5
5.5
29.5
4.2
57.5
18
180
24331.0215 Crank Handle
24331.0215
silver
125
14
28.0
37
30.5
10.5
36.5
4.2
76.5
24
280
24331.0305 Crank Handle
24331.0305
black
80
10
23.0
30
19.5
4.0
25.5
4.3
43.0
16
131
24331.0310 Crank Handle
24331.0310
black
100
12
26.7
35
23.5
5.5
29.5
4.2
57.5
18
180
24331.0315 Crank Handle
24331.0315
black
125
14
28.0
37
30.5
10.5
36.5
4.2
76.5
24
280
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表