slovenčina
English
Cranked links simplex DIN 8187
Haberkorn
Driving elements
Chains
Economic DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/economic_din_8187/simplex_o_l_for_iso_chain_src.prj},{NB=T07673},{NAME=Cranked link simplex 08 B-1 (1/2\"x5/16\")},{ISO=08B-1},{P=12.700},{TYPE=3},{CNSORDERNO=T07673},{A=11.500},{B=10.600},{C=12.700},{D=11.500},{E=8.100},{F=15.400},{G=4.400},{H=8.500},{I=3.600},{L=19.600},{M=13.800},{VERS=1},{CNSORDERNO2=710112059}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
N97010
Cranked link simplex 03-1
03-1
5.000
3
N97010
T10001
Cranked link simplex 04-1...
04-1
6.000
3
T10001
T08896
Cranked link simplex 05 B...
05B-1
8.000
3
T08896
T07672
Cranked link simplex 06 B...
06B-1
9.525
3
T07672
T07671
Cranked link simplex 081 ...
081-1
12.700
3
T07671
T52907
Cranked link simplex 083 ...
083-1
12.700
3
T52907
T44414
Cranked link simplex 084 ...
084-1
12.700
3
T44414
T07673
Cranked link simplex 08 B...
08B-1
12.700
3
T07673
T48568
Cranked link simplex 10 B...
10B-1
15.875
3
T48568
T48571
Cranked link simplex 12 B...
12B-1
19.050
3
T48571
T48574
Cranked link simplex 16 B...
16B-1
25.400
3
T48574
T07676
Cranked link simplex 20 B...
20B-1
31.750
3
T07676
T10364
Cranked link simplex 24 B...
24B-1
38.100
3
T10364
T12076
Cranked link simplex 28 B...
28B-1
44.450
3
T12076
T12077
Cranked link simplex 32 B...
32B-1
50.800
3
T12077
T12078
Cranked link simplex 40 B...
40B-1
63.500
3
T12078
547944
Cranked link simplex 48 B...
48B-1
76.200
3
547944
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表