slovenčina
English
Connecting links simplex DIN 8187
Haberkorn
Driving elements
Chains
Economic DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/economic_din_8187/simplex_c_l_for_iso_chain_src.prj},{NB=T48546},{NAME=Connecting link simplex 08 B-1 (1/2\"x5/16\")},{ISO=08B-1},{P=12.700},{TYPE=1},{CNSORDERNO=T48546},{A=23.200},{B=4.400},{C=1.500},{D=11.810},{E=8.100},{F=12.700},{G=1.000},{H=18.000},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=1},{CNSORDERNO2=710112026}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
N97003
Connecting link simplex 0...
03-1
5.000
1
N97003
T10000
Connecting link simplex 0...
04-1
6.000
1
T10000
T08895
Connecting link simplex 0...
05B-1
8.000
1
T08895
T82209
Connecting link simplex 0...
06B-1
9.525
4
T82209
T07664
Connecting link simplex 0...
081-1
12.700
1
T07664
T52905
Connecting link simplex 0...
083-1
12.700
1
T52905
T44409
Connecting link simplex 0...
084-1
12.700
1
T44409
T48546
Connecting link simplex 0...
08B-1
12.700
1
T48546
T48549
Connecting link simplex 1...
10B-1
15.875
1
T48549
T48552
Connecting link simplex 1...
12B-1
19.050
1
T48552
T48555
Connecting link simplex 1...
16B-1
25.400
1
T48555
T48564
Connecting link simplex 2...
20B-1
31.750
2
T48564
T48566
Connecting link simplex 2...
24B-1
38.100
2
T48566
T12072
Connecting link simplex 2...
28B-1
44.450
2
T12072
T12073
Connecting link simplex 3...
32B-1
50.800
2
T12073
T12074
Connecting link simplex 4...
40B-1
63.500
2
T12074
547941
Connecting link simplex 4...
48B-1
76.200
2
547941
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表