slovenčina
English
Sprockets ASA 140 simplex 44,45 x 25,4mm (28 A-1)
Haberkorn
Driving elements
Chain wheels
Sprockets ASA
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_asa/simplex_sprockets_asa_140.prj},{NB=N03127},{NAME=Sprocket simplex ASA 140 44,45x25,4mm Z12},{Z=12},{DE=188},{DP=174.74},{CNSORDERNO=N03127},{DM=125},{D1=25},{A=70},{KG=8.02},{B1=23.5},{C=5.8},{R3=47.5},{CNSORDERNO2=131140012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N03125
Sprocket simplex ASA 140 ...
10
160
143.85
N03125
100
25
70
5.23
23.5
5.8
47.5
N03126
Sprocket simplex ASA 140 ...
11
174
157.77
N03126
112
25
70
6.53
23.5
5.8
47.5
N03127
Sprocket simplex ASA 140 ...
12
188
174.74
N03127
125
25
70
8.02
23.5
5.8
47.5
N03128
Sprocket simplex ASA 140 ...
13
204
185.75
N03128
125
25
70
8.72
23.5
5.8
47.5
N03129
Sprocket simplex ASA 140 ...
14
218
199.76
N03129
125
25
70
9.46
23.5
5.8
47.5
N03130
Sprocket simplex ASA 140 ...
16
246
227.84
N03130
160
30
75
14.65
23.5
5.8
47.5
N03131
Sprocket simplex ASA 140 ...
17
260
241.90
N03131
160
30
75
15.50
23.5
5.8
47.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表