slovenčina
English
Sprockets triplex 3/8"x7/32" (06 B-3)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/triplex_sprockets_06b_3.prj},{NB=T13765},{NAME=Sprocket triplex 3/8\"x7/32\" Z26},{Z=26},{DE=82.7},{DP=79.02},{CNSORDERNO=T13765},{DM=67},{DMX=67.0},{D3=16},{A=40},{KG=1.17},{B3=25.6},{B1=5.2},{C=1},{R3=10},{CNSORDERNO2=103330026}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T13747
Sprocket triplex 3/8"x7/3...
8
28.6
24.89
T13747
15
8
32
0.05
25.6
5.2
1
10
T13748
Sprocket triplex 3/8"x7/3...
9
31.5
27.85
T13748
18
8
32
0.07
25.6
5.2
1
10
T13749
Sprocket triplex 3/8"x7/3...
10
34.5
30.82
T13749
20
10
32
0.09
25.6
5.2
1
10
T13750
Sprocket triplex 3/8"x7/3...
11
37.5
33.80
T13750
22
12
35
0.11
25.6
5.2
1
10
T13751
Sprocket triplex 3/8"x7/3...
12
40.5
36.80
T13751
25
12
35
0.15
25.6
5.2
1
10
T13752
Sprocket triplex 3/8"x7/3...
13
43.5
39.80
T13752
28
12
35
0.19
25.6
5.2
1
10
T13753
Sprocket triplex 3/8"x7/3...
14
46.5
42.80
T13753
31
12
35
0.23
25.6
5.2
1
10
T13754
Sprocket triplex 3/8"x7/3...
15
49.5
45.81
T13754
34
12
35
0.28
25.6
5.2
1
10
T13755
Sprocket triplex 3/8"x7/3...
16
52.5
48.82
T13755
37
12
35
0.33
25.6
5.2
1
10
T13756
Sprocket triplex 3/8"x7/3...
17
55.5
51.83
T13756
40
12
35
0.39
25.6
5.2
1
10
T13757
Sprocket triplex 3/8"x7/3...
18
58.6
54.85
T13757
43
12
35
0.45
25.6
5.2
1
10
T13758
Sprocket triplex 3/8"x7/3...
19
61.6
57.87
T13758
46
12
35
0.51
25.6
5.2
1
10
T13759
Sprocket triplex 3/8"x7/3...
20
64.6
60.89
T13759
49
12
35
0.58
25.6
5.2
1
10
T13760
Sprocket triplex 3/8"x7/3...
21
67.6
63.91
T13760
52
16
40
0.70
25.6
5.2
1
10
T13761
Sprocket triplex 3/8"x7/3...
22
70.6
66.93
T13761
55
16
40
0.78
25.6
5.2
1
10
T13762
Sprocket triplex 3/8"x7/3...
23
73.7
69.95
T13762
58
16
40
0.87
25.6
5.2
1
10
T13763
Sprocket triplex 3/8"x7/3...
24
76.7
72.97
T13763
61
16
40
0.97
25.6
5.2
1
10
T13764
Sprocket triplex 3/8"x7/3...
25
79.7
76.00
T13764
64
16
40
1.06
25.6
5.2
1
10
T13765
Sprocket triplex 3/8"x7/3...
26
82.7
79.02
T13765
67
16
40
1.17
25.6
5.2
1
10
T13766
Sprocket triplex 3/8"x7/3...
27
85.7
82.04
T13766
70
16
40
1.27
25.6
5.2
1
10
T13767
Sprocket triplex 3/8"x7/3...
28
88.8
85.07
T13767
73
16
40
1.39
25.6
5.2
1
10
T13768
Sprocket triplex 3/8"x7/3...
29
91.8
88.09
T13768
76
16
40
1.50
25.6
5.2
1
10
T13769
Sprocket triplex 3/8"x7/3...
30
94.8
91.12
T13769
79
16
40
1.62
25.6
5.2
1
10
T13770
Sprocket triplex 3/8"x7/3...
31
97.9
94.15
T13770
80
16
40
1.72
25.6
5.2
1
10
T13771
Sprocket triplex 3/8"x7/3...
32
100.9
97.17
T13771
80
16
40
1.80
25.6
5.2
1
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表