slovenčina
English
Sprockets simplex 6x2,8mm (04-1)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/simplex_sprockets_p_6.prj},{NB=T13633},{NAME=Sprocket simplex 6x2,8mm Z26},{Z=26},{DE=52.1},{DP=49.77},{CNSORDERNO=T13633},{DM=30},{DMX=30.0},{D1=8},{A=15},{KG=0.10},{B1=2.3},{C=0.4},{R3=5},{CNSORDERNO2=101306026}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T13615
Sprocket simplex 6x2,8mm ...
8
18.0
15.67
T13615
9.8
5
10
0.01
2.3
0.4
5
T13616
Sprocket simplex 6x2,8mm ...
9
19.9
17.54
T13616
11.5
5
10
0.01
2.3
0.4
5
T13617
Sprocket simplex 6x2,8mm ...
10
21.7
19.42
T13617
13
6
10
0.01
2.3
0.4
5
T13618
Sprocket simplex 6x2,8mm ...
11
23.6
21.30
T13618
14
6
10
0.01
2.3
0.4
5
T13619
Sprocket simplex 6x2,8mm ...
12
25.4
23.18
T13619
16
6
10
0.02
2.3
0.4
5
T13620
Sprocket simplex 6x2,8mm ...
13
27.3
25.05
T13620
18
6
10
0.02
2.3
0.4
5
T13621
Sprocket simplex 6x2,8mm ...
14
29.2
26.96
T13621
20
6
10
0.03
2.3
0.4
5
T13622
Sprocket simplex 6x2,8mm ...
15
31.1
28.86
T13622
20
6
10
0.03
2.3
0.4
5
T13623
Sprocket simplex 6x2,8mm ...
16
33.0
30.76
T13623
20
8
13
0.03
2.3
0.4
5
T13624
Sprocket simplex 6x2,8mm ...
17
35.0
32.65
T13624
20
8
13
0.04
2.3
0.4
5
T13625
Sprocket simplex 6x2,8mm ...
18
36.9
34.55
T13625
20
8
13
0.04
2.3
0.4
5
T13626
Sprocket simplex 6x2,8mm ...
19
38.8
36.44
T13626
20
8
13
0.04
2.3
0.4
5
T13627
Sprocket simplex 6x2,8mm ...
20
40.7
38.34
T13627
20
8
13
0.04
2.3
0.4
5
T13628
Sprocket simplex 6x2,8mm ...
21
42.6
40.25
T13628
25
8
13
0.06
2.3
0.4
5
T13629
Sprocket simplex 6x2,8mm ...
22
44.5
42.16
T13629
25
8
13
0.06
2.3
0.4
5
T13630
Sprocket simplex 6x2,8mm ...
23
46.4
44.06
T13630
25
8
13
0.06
2.3
0.4
5
T13631
Sprocket simplex 6x2,8mm ...
24
48.3
45.96
T13631
25
8
13
0.07
2.3
0.4
5
T13632
Sprocket simplex 6x2,8mm ...
25
50.2
47.87
T13632
25
8
13
0.07
2.3
0.4
5
T13633
Sprocket simplex 6x2,8mm ...
26
52.1
49.77
T13633
30
8
15
0.10
2.3
0.4
5
T13634
Sprocket simplex 6x2,8mm ...
27
54.0
51.67
T13634
30
8
15
0.10
2.3
0.4
5
T13635
Sprocket simplex 6x2,8mm ...
28
55.9
53.58
T13635
30
8
15
0.11
2.3
0.4
5
T13636
Sprocket simplex 6x2,8mm ...
29
57.8
55.50
T13636
30
8
15
0.11
2.3
0.4
5
T13637
Sprocket simplex 6x2,8mm ...
30
59.8
57.42
T13637
30
8
15
0.11
2.3
0.4
5
T13638
Sprocket simplex 6x2,8mm ...
31
61.7
59.31
T13638
30
10
15
0.11
2.3
0.4
5
T13639
Sprocket simplex 6x2,8mm ...
32
63.6
61.21
T13639
30
10
15
0.12
2.3
0.4
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表