slovenčina
English
Plate wheels triplex 1 1/4"x3/4" (20 B-3)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/triplex_plate_wheels_20b_3.prj},{NB=T15185},{NAME=Plate wheel triplex 1 1/4\"x3/4\" Z25},{Z=25},{DE=268.4},{DP=253.33},{CNSORDERNO=T15185},{D3=30},{KG=30.32},{B3=91},{B1=18.2},{C=3.5},{R3=32},{CNSORDERNO2=203400025}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D3
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T15168
Plate wheel triplex 1 1/4...
8
96.0
82.96
T15168
20
2.02
91
18.2
3.5
32
T15169
Plate wheel triplex 1 1/4...
9
106.5
92.84
T15169
20
2.79
91
18.2
3.5
32
T15170
Plate wheel triplex 1 1/4...
10
117.0
102.74
T15170
20
3.77
91
18.2
3.5
32
T15171
Plate wheel triplex 1 1/4...
11
127.0
112.68
T15171
25
4.53
91
18.2
3.5
32
T15172
Plate wheel triplex 1 1/4...
12
137.0
122.68
T15172
25
5.64
91
18.2
3.5
32
T15173
Plate wheel triplex 1 1/4...
13
147.5
132.65
T15173
25
4.87
91
18.2
3.5
32
T15174
Plate wheel triplex 1 1/4...
14
157.6
142.68
T15174
25
8.20
91
18.2
3.5
32
T15175
Plate wheel triplex 1 1/4...
15
167.7
152.72
T15175
25
9.65
91
18.2
3.5
32
T15176
Plate wheel triplex 1 1/4...
16
177.7
162.75
T15176
30
11.07
91
18.2
3.5
32
T15177
Plate wheel triplex 1 1/4...
17
187.7
172.78
T15177
30
12.75
91
18.2
3.5
32
T15178
Plate wheel triplex 1 1/4...
18
197.8
182.85
T15178
30
14.54
91
18.2
3.5
32
T15179
Plate wheel triplex 1 1/4...
19
207.9
192.91
T15179
30
16.45
91
18.2
3.5
32
T15180
Plate wheel triplex 1 1/4...
20
217.9
202.98
T15180
30
18.47
91
18.2
3.5
32
T15181
Plate wheel triplex 1 1/4...
21
228.0
213.04
T15181
30
20.62
91
18.2
3.5
32
T15182
Plate wheel triplex 1 1/4...
22
238.1
223.11
T15182
30
22.87
91
18.2
3.5
32
T15183
Plate wheel triplex 1 1/4...
23
248.2
233.17
T15183
30
25.24
91
18.2
3.5
32
T15184
Plate wheel triplex 1 1/4...
24
258.3
243.23
T15184
30
27.72
91
18.2
3.5
32
T15185
Plate wheel triplex 1 1/4...
25
268.4
253.33
T15185
30
30.32
91
18.2
3.5
32
T15186
Plate wheel triplex 1 1/4...
26
278.4
263.40
T15186
30
33.03
91
18.2
3.5
32
T15187
Plate wheel triplex 1 1/4...
27
288.5
273.48
T15187
30
35.86
91
18.2
3.5
32
T15188
Plate wheel triplex 1 1/4...
28
298.5
283.56
T15188
30
38.80
91
18.2
3.5
32
T15190
Plate wheel triplex 1 1/4...
30
318.7
303.75
T15190
30
45.03
91
18.2
3.5
32
T15192
Plate wheel triplex 1 1/4...
32
338.9
323.91
T15192
30
51.72
91
18.2
3.5
32
T15194
Plate wheel triplex 1 1/4...
34
359.1
344.10
T15194
30
58.86
91
18.2
3.5
32
T15195
Plate wheel triplex 1 1/4...
35
369.2
354.20
T15195
30
62.60
91
18.2
3.5
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表