slovenčina
English
Plate wheels duplex 1 1/4"x3/4" (20 B-2)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/duplex_plate_wheels_20b_2.prj},{NB=T15119},{NAME=Plate wheel duplex 1 1/4\"x3/4\" Z29},{Z=29},{DE=308.6},{DP=293.65},{CNSORDERNO=T15119},{D2=30},{KG=25.39},{B2=54.6},{B1=18.2},{C=3.5},{R3=32},{CNSORDERNO2=202400029}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T15098
Plate wheel duplex 1 1/4"...
8
96.0
82.96
T15098
20
1.28
54.6
18.2
3.5
32
T15099
Plate wheel duplex 1 1/4"...
9
106.5
92.84
T15099
20
1.74
54.6
18.2
3.5
32
T15100
Plate wheel duplex 1 1/4"...
10
117.0
102.74
T15100
20
2.28
54.6
18.2
3.5
32
T15101
Plate wheel duplex 1 1/4"...
11
127.0
112.68
T15101
20
2.89
54.6
18.2
3.5
32
T15102
Plate wheel duplex 1 1/4"...
12
137.0
122.68
T15102
20
3.56
54.6
18.2
3.5
32
T15103
Plate wheel duplex 1 1/4"...
13
147.5
132.65
T15103
20
4.31
54.6
18.2
3.5
32
T15104
Plate wheel duplex 1 1/4"...
14
157.6
142.68
T15104
20
5.12
54.6
18.2
3.5
32
T15105
Plate wheel duplex 1 1/4"...
15
167.7
152.72
T15105
20
6.00
54.6
18.2
3.5
32
T15106
Plate wheel duplex 1 1/4"...
16
177.7
162.75
T15106
30
6.78
54.6
18.2
3.5
32
T15107
Plate wheel duplex 1 1/4"...
17
187.7
172.78
T15107
30
7.80
54.6
18.2
3.5
32
T15108
Plate wheel duplex 1 1/4"...
18
197.8
182.85
T15108
30
8.89
54.6
18.2
3.5
32
T15109
Plate wheel duplex 1 1/4"...
19
207.9
192.91
T15109
30
10.05
54.6
18.2
3.5
32
T15110
Plate wheel duplex 1 1/4"...
20
217.9
202.98
T15110
30
11.27
54.6
18.2
3.5
32
555868
Plate wheel duplex 1 1/4"...
21
228.0
213.04
555868
30
12.56
54.6
18.2
3.5
32
T15112
Plate wheel duplex 1 1/4"...
22
238.1
223.11
T15112
30
13.93
54.6
18.2
3.5
32
T15113
Plate wheel duplex 1 1/4"...
23
248.2
233.17
T15113
30
15.36
54.6
18.2
3.5
32
T15114
Plate wheel duplex 1 1/4"...
24
258.3
243.23
T15114
30
16.86
54.6
18.2
3.5
32
T15115
Plate wheel duplex 1 1/4"...
25
268.4
253.33
T15115
30
18.43
54.6
18.2
3.5
32
T15116
Plate wheel duplex 1 1/4"...
26
278.4
263.40
T15116
30
20.07
54.6
18.2
3.5
32
T15117
Plate wheel duplex 1 1/4"...
27
288.5
273.48
T15117
30
21.17
54.6
18.2
3.5
32
T15118
Plate wheel duplex 1 1/4"...
28
298.5
283.56
T15118
30
23.56
54.6
18.2
3.5
32
T15119
Plate wheel duplex 1 1/4"...
29
308.6
293.65
T15119
30
25.39
54.6
18.2
3.5
32
T15120
Plate wheel duplex 1 1/4"...
30
318.7
303.75
T15120
30
27.30
54.6
18.2
3.5
32
T15121
Plate wheel duplex 1 1/4"...
31
328.8
313.85
T15121
30
29.29
54.6
18.2
3.5
32
T15122
Plate wheel duplex 1 1/4"...
32
338.9
323.91
T15122
30
31.34
54.6
18.2
3.5
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表