TRSM - Male swivel terminal ISO 12240-4
MONDIAL - GTS
Electric Actuators
Accessories
Rod Accessories
Powered by
CAD模型選擇
{gts/electric_actuator/accessories/rod_accessories/rod_accessories_3.prj},{NB=ISO12240-4M_TG3},{SHA256=tpRkwHAAMomaquaUDF2fQmG14PS/EWzspNhTILd00Tc=},{INAME=iso122402d4m_tg3},{NAME=iso12240-4m_tg3},{NTCUSTOM=terminale a snodo maschio ISO 12240-4},{NBCUSTOM=terminale a snodo maschio ISO 12240-4},{LINACUSTOM=ISO12240-4M_TG3},{STEPFILE=ISO12240-4M_TG3},{PNGFILE=iso12240-4m-xx},{DWGFILE=iso12240-4m_tg3},{CODE=ISO12240-4M_TG3},{P=30},{Z=110},{S=22},{D1=73},{S1=19},{L=146.5},{F=M30x2},{LFMIN=65},{FC=62.0},{PESO=0.89}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
P
[mm]
Z
[mm]
S
[mm]
D1
[mm]
S1
[mm]
L
[mm]
F
[mm]
LFMIN
LF min
[mm]
FC
[kN]
PESO
Weight
[kg]
ISO12240-4M_TG1
ISO12240-4M_TG1
17
69
14
46
11
92.0
M16x2
36
21.2
0.19
ISO12240-4M_TG2
ISO12240-4M_TG2
20
78
16
53
13
104.5
M20x1,5
43
30.0
0.31
ISO12240-4M_TG3
ISO12240-4M_TG3
30
110
22
73
19
146.5
M30x2
65
62.0
0.89
ISO12240-4M_TG4
ISO12240-4M_TG4
50
185
35
112
30
241.0
M45x3
106
156.0
3.40
ISO12240-4M_TG5
ISO12240-4M_TG5
60
210
44
135
38
277.5
M52x3
115
245.0
5.90
ISO12240-4M_TG6
ISO12240-4M_TG6
80
270
55
180
47
360.0
M64x4
140
400.0
13.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表