Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
DP4翻边止推垫片 mm - 翻边止推垫片 mm
GGB
金属复合轴承
DP4
Powered by
CAD模型選擇
{ggb/metal_polymer_materials/dp4/dp4_bundscheiben.prj},{NB=BS60DP4},{BESTNR=BS60DP4},{DIMIN=64.88},{DI=61.25},{DIMAX=61.50},{DFLMIN=64.88},{DFL=65},{DFLMAX=65.0},{DOMIN=94.5},{DO=95},{DOMAX=95.0},{DPMIN=84.5},{DP=85},{DPMAX=85.0},{GEW=65},{BDX=4.800},{SDX=2.000},{R=1.250},{NBX=5.000},{NHX=8.000},{R1=1.000},{F=1.500},{INFO=PDF catalog},{LINK=Webseite},{KAT=Metall-Polymer Gleitlager},{MAT=DP4},{ROHS=ja},{WEEE=ja},{TEST=ja},{ZGS=FAR 25.853 und FAR 25.855},{DINISO3547=ja},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=gute Verschleißbeständigkeit bei breitem Last- und Temperaturbereich bei Trockenlauf},{FARBE=},{FVL=Wassergeschmiert DP4-B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径
[mm]
DFL
翻边直径
[mm]
DO
外径
[mm]
DP
导孔
[mm]
GEW
重量
[g]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WEEE
WEEE认证
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
ZGS
按照标准批准
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
BS40DP4
BS40DP4
40.20
44
75
65
48
Metal-polymer plain beari...
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Water lubricated DP4-B
BS50DP4
BS50DP4
51.25
55
85
75
55
Metal-polymer plain beari...
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Water lubricated DP4-B
BS60DP4
BS60DP4
61.25
65
95
85
65
Metal-polymer plain beari...
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Water lubricated DP4-B
BS70DP4
BS70DP4
71.25
75
110
100
85
Metal-polymer plain beari...
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Water lubricated DP4-B
BS80DP4
BS80DP4
81.25
85
120
110
95
Metal-polymer plain beari...
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Water lubricated DP4-B
BS90DP4
BS90DP4
91.25
95
130
120
105
Metal-polymer plain beari...
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Water lubricated DP4-B
BS100DP4
BS100DP4
101.25
105
140
130
115
Metal-polymer plain beari...
DP4
Yes
Yes
Yes
FAR 25.853 und FAR 25.855
Yes
Yes
Yes
Yes
Yes
84833080
good wear resistance unde...
Water lubricated DP4-B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DP4止推垫片 mm - 止推垫片 mm
GGB
13.03.2024
EQPIII TEFC
Toshiba
16.05.2013
PM* - Subplates
Duplomatic
03.06.2024
EQPIII-840 TEFC
Toshiba
16.05.2013
Explosion Proof
Toshiba
16.05.2013
SW-008 - RV / RG / RT / H 4200;
Berger Tools
17.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表