Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
HSG 轴承 mm - 轴承 mm
GGB
强化纤维轴承
欧洲HSG
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/hsg_europe/hsg_bearings.prj},{NB=15015538HSG},{BESTNR1=150155},{B=38},{DIXDO=150 x 155},{DI=150,205/150,330},{DO=155,165/155,090},{CD=0,040/0,343},{DIX=150},{DOX=155},{B2X=[38:300]},{INFO=PDF catalog},{LINK=Webseite},{KAT=Faserbund-Gleitlager (Korrektur Faserverbund)},{MAT=HSG Europe},{ROHS=ja},{WEEE=-},{TEST=ja},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=sehr hohe statische Belastbarkeit, exzellente Beständigkeit gegen Verunreinigungen},{FARBE=},{FVL=Ölgeschmiert GAR-FIL, Fettgeschmiert DX / DX10, Mediengeschmiert GAR-FIL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DIXDO
公称尺寸
[mm]
DI
轴承ID
[mm]
DO
轴承OD
[mm]
CD
运行间隙
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
TEST
根据 ASTM E595/ECSS-Q-ST-70-02C 标准测试
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
12173HSG
12173HSG
12 x 17
12,110/12,190
17,090/17,040
0,020/0,195
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
15204HSG
15204HSG
15 x 20
15,110/15,190
20,090/20,040
0,020/0,198
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
16214HSG
16214HSG
16 x 21
16,110/16,190
21,090/21,040
0,020/0,198
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
18235HSG
18235HSG
18 x 23
18,110/18,190
23,090/23,040
0,020/0,198
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
20255HSG
20255HSG
20 x 25
20,110/20,190
25,090/25,040
0,020/0,204
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
22276HSG
22276HSG
22 x 27
22,110/22,190
27,090/27,040
0,020/0,204
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
25306HSG
25306HSG
25 x 30
25,110/25,190
30,090/30,040
0,020/0,204
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
28337HSG
28337HSG
28 x 33
28,115/28,195
33,095/33,045
0,020/0,208
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
30358HSG
30358HSG
30 x 35
30,115/30,195
35,095/35,045
0,020/0,208
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
35409HSG
35409HSG
35 x 40
35,115/35,195
40,095/40,045
0,020/0,214
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
404510HSG
404510HSG
40 x 45
40,115/40,195
45,095/45,045
0,020/0,214
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
455011HSG
455011HSG
45 x 50
45,125/45,225
50,100/50,050
0,025/0,239
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
505513HSG
505513HSG
50 x 55
50,125/50,225
55,100/55,055
0,025/0,239
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
556014HSG
556014HSG
55 x 60
55,140/55,240
60,115/60,065
0,025/0,251
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
606515HSG
606515HSG
60 x 65
60,140/60,240
65,115/65,065
0,025/0,251
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
657016HSG
657016HSG
65 x 70
65,140/65,240
70,115/70,065
0,025/0,251
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
707518HSG
707518HSG
70 x 75
70,145/70,245
75,115/75,065
0,030/0,256
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
758019HSG
758019HSG
75 x 80
75,165/75,265
80,125/80,070
0,040/0,271
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
808520HSG
808520HSG
80 x 85
80,165/80,265
85,125/85,075
0,040/0,271
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
859021HSG
859021HSG
85 x 90
85,165/85,265
90,125/90,075
0,040/0,279
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
909523HSG
909523HSG
90 x 95
90,175/90,275
95,135/95,085
0,040/0,279
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
9510024HSG
9510024HSG
95 x 100
95,175/95,300
100,135/100,085
0,040/0,304
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
10010525HSG
10010525HSG
100 x 105
100,175/100,300
105,135/105,085
0,040/0,304
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
11011528HSG
11011528HSG
110 x 115
110,175/110,300
115,135/115,080
0,040/0,309
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
12012530HSG
12012530HSG
120 x 125
120,205/120,330
125,165/125,105
0,040/0,319
Fiber composite plain bea...
HSG Europe
Yes
Yes
Yes
Yes
Yes
Yes
84833080
very high static load cap...
Oil-lubricated GAR-FIL, g...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表