目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
USB3140
Global Connector Technology
USB Connector
Micro
Type B
Vertical
USB3140
Powered by
CAD模型選擇
{gct/usb_connector/micro/type_b/vertical/usb3140/usb3140.prj},{NB=USB3140-30-0140-1-C},{PREVIEW=usb3140.png},{WEB=https://gct.co/connector/USB3140},{OC=USB3140-30-0140-1-C},{PLATING=30 = 30µ\" Gold},{SHELLSTAKE=0140 = 1.40mm Shell Stake Length},{MATENTFACE=1 = With Mating Entry Face},{PACK=C = Tape & Reel with Cap},{REV=E3},{REVDAT=4.5.2021},{DEFAULTSORTATTR=3},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
OC
Order Code
ⁿ/ₐ
PLATING
Plating
ⁿ/ₐ
SHELLSTAKE
Shell Stake Length
ⁿ/ₐ
MATENTFACE
Mating Entry Face
ⁿ/ₐ
PACK
Packaging Options
ⁿ/ₐ
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
USB3140-30-0070-0-C
USB3140-30-0070-0-C
30 = 30µ" Gold
0070 = 0.70mm Shell Stake...
0 = Without Mating Entry ...
C = Tape & Reel with Cap
E3
4.5.2021
USB3140-30-0070-1-C
USB3140-30-0070-1-C
30 = 30µ" Gold
0070 = 0.70mm Shell Stake...
1 = With Mating Entry Fac...
C = Tape & Reel with Cap
E3
4.5.2021
USB3140-30-0140-0-C
USB3140-30-0140-0-C
30 = 30µ" Gold
0140 = 1.40mm Shell Stake...
0 = Without Mating Entry ...
C = Tape & Reel with Cap
E3
4.5.2021
USB3140-30-0140-1-C
USB3140-30-0140-1-C
30 = 30µ" Gold
0140 = 1.40mm Shell Stake...
1 = With Mating Entry Fac...
C = Tape & Reel with Cap
E3
4.5.2021
USB3140-30-0170-0-C
USB3140-30-0170-0-C
30 = 30µ" Gold
0170 = 1.70mm Shell Stake...
0 = Without Mating Entry ...
C = Tape & Reel with Cap
E3
4.5.2021
USB3140-30-0170-1-C
USB3140-30-0170-1-C
30 = 30µ" Gold
0170 = 1.70mm Shell Stake...
1 = With Mating Entry Fac...
C = Tape & Reel with Cap
E3
4.5.2021
USB3140-30-0230-0-C
USB3140-30-0230-0-C
30 = 30µ" Gold
0230 = 2.30mm Shell Stake...
0 = Without Mating Entry ...
C = Tape & Reel with Cap
E3
4.5.2021
USB3140-30-0230-1-C
USB3140-30-0230-1-C
30 = 30µ" Gold
0230 = 2.30mm Shell Stake...
1 = With Mating Entry Fac...
C = Tape & Reel with Cap
E3
4.5.2021
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表