您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 293 - Linear actuator, Type LL2 both shafts left hand thread
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 923
GN 293
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn293/gn293/gn_293_ll2_scr_asmtab.prj},{NB=Lineareinheit GN 293-40-170-LL2-SCR(0-0)},{PARTNUMBER=GN 293-40-170-LL2-SCR},{NORMNR=GN 293},{D1=40},{L1=170},{L11=170},{L1MAX=753},{POS=0},{POS1=0},{FORM=LL2},{SV=Stahl.verchromt},{GS=TR20x4},{GSNDM=20.000},{GSKDM=17.640},{D2=12},{D3=M5},{NDM3=5.000},{KDM3=4.019},{L22=305.000},{L3=117.5},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PF1=4.000},{PF2=4.000},{PF3=12.000},{D4=8.000},{D5=4.000},{H=1.800},{D44=7.500},{D12=41.000},{D11=39.700},{R=0.500},{PPATH=../gn_293/gn_293_ll2_scr_asmtpl.prj},{WEIGHT=3.3000},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
Travel (standard lengghts)
[mm]
L1MAX
max. Travel
[mm]
GS
Shaft thread
ⁿ/ₐ
D2
f7
[mm]
D3
Thread
ⁿ/ₐ
L2
Total length
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
PF
Shaft key spring DIN 6885
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear actuator GN 293-30...
GN 293-30-100-LL2-SCR
30
100
601
TR14x4
8
M4
455
102.5
16
23
38
A2x2x12
1.1100
84879059
YES
Linear actuator GN 293-40...
GN 293-40-170-LL2-SCR
40
170
753
TR20x4
12
M5
645
117.5
17
42
54
A4x4x12
3.3000
84879059
YES
Linear actuator GN 293-50...
GN 293-50-200-LL2-SCR
50
200
748
TR20x4
12
M6
725
120.0
18
42
54
A4x4x12
4.9400
84879059
YES
Linear actuator GN 293-60...
GN 293-60-250-LL2-SCR
60
250
715
TR24x5
14
M8
905
142.5
19
58
70
A5x5x16
9.4600
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表