目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 198 - Angle Connector Clamps, Aluminum, with screw, stainless steel
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 198 Angle Connector Clamps, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn198/gn198.prj},{NB=Eck-Klemmverbinder GN 198-B40-B40-2-BL},{PARTNUMBER=GN 198-B40-B40-2-BL},{NORMNR=GN 198},{RGB=0.75, 0.75, 0.75},{D1=B40},{D2=B40},{D1X=40},{D2X=40},{D3=65},{D3X=65},{D4=M10},{L1=206.0},{L2=135.5},{L3=77.5},{M=103},{Z=M10-50},{L4=-},{OB=blank},{MAT=Aluminium},{WEIGHT=1.6030},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
D3
[mm]
D4
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L4
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle Connector Clamp GN ...
GN 198-B20-B20-2-SW
B20
B20
40
M8
120.0
80.0
52.0
60
M8-25
-
black
0.4340
76090000
YES
Angle Connector Clamp GN ...
GN 198-B20-B20-2-BL
B20
B20
40
M8
120.0
80.0
52.0
60
M8-25
-
blank
0.4340
76090000
YES
Angle Connector Clamp GN ...
GN 198-B25-B25-2-SW
B25
B25
40
M8
120.0
80.0
52.0
60
M8-25
78
black
0.3550
76090000
YES
Angle Connector Clamp GN ...
GN 198-B25-B25-2-BL
B25
B25
40
M8
120.0
80.0
52.0
60
M8-25
78
blank
0.3550
76090000
YES
Angle Connector Clamp GN ...
GN 198-B30-B30-2-SW
B30
B30
40
M8
120.0
80.0
52.0
60
M8-25
63 | 78
black
0.2630
76090000
YES
Angle Connector Clamp GN ...
GN 198-B30-B30-2-BL
B30
B30
40
M8
120.0
80.0
52.0
60
M8-25
63 | 78
blank
0.2630
76090000
YES
Angle Connector Clamp GN ...
GN 198-B40-B40-2-SW
B40
B40
65
M10
206.0
135.5
77.5
103
M10-50
-
black
1.6030
76090000
YES
Angle Connector Clamp GN ...
GN 198-B40-B40-2-BL
B40
B40
65
M10
206.0
135.5
77.5
103
M10-50
-
blank
1.6030
76090000
YES
Angle Connector Clamp GN ...
GN 198-B42-B42-2-SW
B42
B42
65
M10
206.0
135.5
77.5
103
M10-50
-
black
1.5040
76090000
YES
Angle Connector Clamp GN ...
GN 198-B42-B42-2-BL
B42
B42
65
M10
206.0
135.5
77.5
103
M10-50
-
blank
1.5040
76090000
YES
Angle Connector Clamp GN ...
GN 198-B45-B45-2-SW
B45
B45
65
M10
206.0
135.5
77.5
103
M10-50
92
black
1.3510
76090000
YES
Angle Connector Clamp GN ...
GN 198-B45-B45-2-BL
B45
B45
65
M10
206.0
135.5
77.5
103
M10-50
92
blank
1.3510
76090000
YES
Angle Connector Clamp GN ...
GN 198-B48-B48-2-SW
B48
B48
65
M10
206.0
135.5
77.5
103
M10-50
78 | 92
black
1.1890
76090000
YES
Angle Connector Clamp GN ...
GN 198-B48-B48-2-BL
B48
B48
65
M10
206.0
135.5
77.5
103
M10-50
78 | 92
blank
1.1890
76090000
YES
Angle Connector Clamp GN ...
GN 198-B50-B50-2-SW
B50
B50
65
M10
206.0
135.5
77.5
103
M10-50
78 | 92
black
1.0780
76090000
YES
Angle Connector Clamp GN ...
GN 198-B50-B50-2-BL
B50
B50
65
M10
206.0
135.5
77.5
103
M10-50
78 | 92
blank
1.0780
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表