目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 751.1 SL - Fork joints, Type SL, Pin with SL-shaft safaty
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN 751.1
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_1/gn751_1_sl.prj},{NB=Gabelgelenk GN 751.1-8-16-M8-SL},{IDNR=},{PARTNUMBER=GN 751.1-8-16-M8-SL},{NORMNR=GN 751.1},{FORM=SL},{D1=8},{L1=16},{D2=M8},{A=16},{B=8},{D3=14},{L2=32},{L3=42},{L4=8.0},{SW=12},{SMB=3400},{MATERIAL=Stahl},{WEIGHT=0.0488},{CTN=73182900},{ROHS=YES},{VERS=5.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H9/h11
[mm]
L1
[mm]
D2
Clamping kits
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
SMB
Statische Belastbarkeit FA
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork joint GN 751.1-5-10-...
GN 751.1-5-10-M5-SL
5
10
M5
10
5
9
20
26
4.0
7
800
0.0120
73182900
YES
Fork joint GN 751.1-5-20-...
GN 751.1-5-20-M5-SL
5
20
M5
10
5
9
30
36
4.0
7
800
0.0148
73182900
YES
Fork joint GN 751.1-6-12-...
GN 751.1-6-12-M6-SL
6
12
M6
12
6
10
24
31
5.5
9
2400
0.0198
73182900
YES
Fork joint GN 751.1-6-24-...
GN 751.1-6-24-M6-SL
6
24
M6
12
6
10
36
43
5.5
9
2400
0.0300
73182900
YES
Fork joint GN 751.1-8-16-...
GN 751.1-8-16-M8-SL
8
16
M8
16
8
14
32
42
8.0
12
3400
0.0488
73182900
YES
Fork joint GN 751.1-8-32-...
GN 751.1-8-32-M8-SL
8
32
M8
16
8
14
48
58
8.0
12
3400
0.0800
73182900
YES
Fork joint GN 751.1-10-20...
GN 751.1-10-20-M10-SL
10
20
M10
20
10
18
40
52
11.5
16
6000
0.0800
73182900
YES
Fork joint GN 751.1-10-40...
GN 751.1-10-40-M10-SL
10
40
M10
20
10
18
60
72
11.5
16
6000
0.1200
73182900
YES
Fork joint GN 751.1-12-24...
GN 751.1-12-24-M12-SL
12
24
M12
24
12
20
48
62
14.0
18
14000
0.1508
73182900
YES
Fork joint GN 751.1-12-48...
GN 751.1-12-48-M12-SL
12
48
M12
24
12
20
72
86
14.0
18
14000
0.3000
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表