目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 552 - Breather Caps, Type A, without dipstick, Coding 2, with splash guards, with PU filter
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 552 Breather Caps, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn552/gn552_a_2.prj},{NB=Entlueftungsschraube GN 552-31-M22x1,5-A-2},{PARTNUMBER=GN 552-31-M22x1,5-A-2},{NORMNR=GN 552},{VER=1},{D1=31},{D2=M22x1,5},{D3=12},{D4=30},{L1=9.5},{L2=29.5},{D2G=22.000},{D2K=20.160},{W1=22.50},{H21=6.20},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0130},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Breather Cap GN 552-31-G1...
GN 552-31-G1/4-A-2
31
G1/4
8
30
9.5
29.5
0.0104
90268080
YES
Breather Cap GN 552-31-G3...
GN 552-31-G3/8-A-2
31
G3/8
10
30
9.5
29.5
0.0110
90268080
YES
Breather Cap GN 552-31-M1...
GN 552-31-M16x1,5-A-2
31
M16x1,5
12
30
9.5
29.5
0.0100
90268080
YES
Breather Cap GN 552-31-M1...
GN 552-31-M18x1,5-A-2
31
M18x1,5
10
30
9.5
29.5
0.0100
90268080
YES
Breather Cap GN 552-31-G1...
GN 552-31-G1/2-A-2
31
G1/2
10
30
9.5
29.5
0.0100
90268080
YES
Breather Cap GN 552-31-M2...
GN 552-31-M20x1,5-A-2
31
M20x1,5
12
30
9.5
29.5
0.0110
90268080
YES
Breather Cap GN 552-31-M2...
GN 552-31-M22x1,5-A-2
31
M22x1,5
12
30
9.5
29.5
0.0130
90268080
YES
Breather Cap GN 552-42-G3...
GN 552-42-G3/8-A-2
42
G3/8
10
41
11.5
36.5
0.0250
90268080
YES
Breather Cap GN 552-42-G1...
GN 552-42-G1/2-A-2
42
G1/2
12
41
11.5
36.5
0.0250
90268080
YES
Breather Cap GN 552-42-G3...
GN 552-42-G3/4-A-2
42
G3/4
18
41
11.5
36.5
0.0240
90268080
YES
Breather Cap GN 552-42-G1...
GN 552-42-G1-A-2
42
G1
18
41
11.5
36.5
0.0250
90268080
YES
Breather Cap GN 552-57-G3...
GN 552-57-G3/4-A-2
57
G3/4
18
56
14.0
42.0
0.0480
90268080
YES
Breather Cap GN 552-57-G1...
GN 552-57-G1-A-2
57
G1
23
56
14.0
42.0
0.0500
90268080
YES
Breather Cap GN 552-57-G1...
GN 552-57-G11/4-A-2
57
G1 1/4
28
56
16.0
44.0
0.0460
90268080
YES
Breather Cap GN 552-57-G1...
GN 552-57-G11/2-A-2
57
G1 1/2
28
56
16.0
44.0
0.0480
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表