目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 449 - Spring-bolt door latches, Type A, Snap lock without interlock, without finger handle
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with indexing function
GN 449 Spring-Bolt Door Latches, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_mit_rastfunktion/gn449/gn_449_a_asmtab.prj},{NB=Tuerschnaepper GN 449-38-A-SW (closed)},{PARTNUMBER=GN 449-38-A-SW},{NORMNR=GN 449},{POS=0},{B=38},{KRAFT=100},{FORM=A},{WEIGHT=0.0230},{CTN=39263000},{ROHS=YES},{PPATH=gn_449_a_asmtpl.prj},{FB=SW},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
[mm]
KRAFT
Holding force
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring-bolt door latch GN...
GN 449-38-A-SW
38
100
0.0230
39263000
YES
Spring-bolt door latch GN...
GN 449-38-A-LG
38
100
0.0230
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表