目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 136 - Sheet Metal Hinges, Steel, Type C, with countersunk holes
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 136 Sheet Metal Hinges, Stainless Steel, Square or Vertically Elongated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn136_ni_quadrat_vertikal_verl/gn136_st_c_asmtab.prj},{NB=Blechscharnier GN 136-ST-75-50-C (0)},{PARTNUMBER=GN 136-ST-75-50-C},{NORMNR=GN 136},{ROT=0},{L1=75},{L2=50},{D1=6},{D2=5.2},{D3=5},{D4=8.3},{M1=55},{M2=30},{M4=15.0},{M5=40.0},{S=2.0},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0790},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn136_st_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D3
[mm]
D4
[mm]
M1
[mm]
M2
[mm]
M4
[mm]
M5
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sheet Metal Hinge, Steel ...
GN 136-ST-45-30-C
45
30
3
4
6.4
33
18
9.0
24.0
1.5
0.0190
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-60-30-C
60
30
3
4
6.4
48
18
9.0
24.0
1.5
0.0242
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-60-40-C
60
40
4
5
8.3
45
25
12.5
32.5
2.0
0.0450
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-80-40-C
80
40
4
5
8.3
65
25
12.5
32.5
2.0
0.0580
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-75-50-C
75
50
6
5
8.3
55
30
15.0
40.0
2.0
0.0790
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-100-50-C
100
50
6
5
8.3
80
30
15.0
40.0
2.0
0.0980
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-90-60-C
90
60
6
5
8.3
66
36
18.0
48.0
2.0
0.1080
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-120-60-C
120
60
6
5
8.3
96
36
18.0
48.0
2.0
0.1360
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-120-80-C
120
80
8
6
10.0
90
50
25.0
65.0
2.5
0.2470
83021000
YES
Sheet Metal Hinge, Steel ...
GN 136-ST-160-80-C
160
80
8
6
10.0
130
50
25.0
65.0
2.5
0.3100
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表