目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 632.1 - Grub screws with ball pin for thrust pads GN 631
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
GN 632.1 Grub Screws, Steel, with Ball Point
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/druckstuecke/gn632_1/gn632_1.prj},{NB=Gewindestift GN 632.1-M8-63},{PARTNUMBER=GN 632.1-M8-63},{NORMNR=GN 632.1},{D1=M8},{L=63},{AUSWAHL=25,40,50,63},{D2=6.1},{SW=4},{L1=4.700},{L1CTR=25,40,50,63},{D1A=8.000},{D1B=6.466},{DR=15 - 2,5 | 18 - 4,2 | 21 - 5 | 25 - 5,5 | 32 - 6 | 40 - 8 | 50 - 10,4},{F=15},{E=2.700},{WEIGHT=0.0190},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
L
Length
[mm]
D2
+0,05
[mm]
SW
[mm]
DR
Thrust pad d1 - e
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Grub screw GN 632.1-M6-30
GN 632.1-M6-30
M6
30
4.5
3
15 - 3,6 | 18 - 5,2 | 21 ...
0.0042
73181542
YES
Grub screw GN 632.1-M6-40
GN 632.1-M6-40
M6
40
4.5
3
15 - 3,6 | 18 - 5,2 | 21 ...
0.0060
73181542
YES
Grub screw GN 632.1-M6-50
GN 632.1-M6-50
M6
50
4.5
3
15 - 3,6 | 18 - 5,2 | 21 ...
0.0050
73181542
YES
Grub screw GN 632.1-M8-25
GN 632.1-M8-25
M8
25
6.1
4
15 - 2,5 | 18 - 4,2 | 21 ...
0.0055
73181542
YES
Grub screw GN 632.1-M8-40
GN 632.1-M8-40
M8
40
6.1
4
15 - 2,5 | 18 - 4,2 | 21 ...
0.0100
73181542
YES
Grub screw GN 632.1-M8-50
GN 632.1-M8-50
M8
50
6.1
4
15 - 2,5 | 18 - 4,2 | 21 ...
0.0140
73181542
YES
Grub screw GN 632.1-M8-63
GN 632.1-M8-63
M8
63
6.1
4
15 - 2,5 | 18 - 4,2 | 21 ...
0.0190
73181542
YES
Grub screw GN 632.1-M10-4...
GN 632.1-M10-40
M10
40
7.8
5
18 - 3,8 | 21 - 4,3 | 25...
0.0150
73181542
YES
Grub screw GN 632.1-M10-5...
GN 632.1-M10-50
M10
50
7.8
5
18 - 3,8 | 21 - 4,3 | 25...
0.0200
73181542
YES
Grub screw GN 632.1-M10-6...
GN 632.1-M10-63
M10
63
7.8
5
18 - 3,8 | 21 - 4,3 | 25...
0.0270
73181542
YES
Grub screw GN 632.1-M10-8...
GN 632.1-M10-80
M10
80
7.8
5
18 - 3,8 | 21 - 4,3 | 25...
0.0370
73181542
YES
Grub screw GN 632.1-M12-4...
GN 632.1-M12-40
M12
40
9.4
6
21 - 3,4 | 25 - 3,6 | 32 ...
0.0200
73181542
YES
Grub screw GN 632.1-M12-6...
GN 632.1-M12-63
M12
63
9.4
6
21 - 3,4 | 25 - 3,6 | 32 ...
0.0410
73181542
YES
Grub screw GN 632.1-M12-8...
GN 632.1-M12-80
M12
80
9.4
6
21 - 3,4 | 25 - 3,6 | 32 ...
0.0530
73181542
YES
Grub screw GN 632.1-M12-1...
GN 632.1-M12-100
M12
100
9.4
6
21 - 3,4 | 25 - 3,6 | 32 ...
0.0620
73181542
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表