目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 551.1 - Stainless Steel-Grub screws
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 551.1 Grub Screws / Threaded Rods, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn551_1_ni/gn551_1n.prj},{NB=Edelstahl-Gewindestift GN 551.1-M6-75-NI},{PARTNUMBER=GN 551.1-M6-75-NI},{NORMNR=GN 551.1},{D=M6},{DX=6},{L=75},{LX=20,25,30,35,40,45,50,55,60,65,75},{CH=0.600},{V1=1.000},{V2=1.600},{WEIGHT=0.0130},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年8月7日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Grub scre...
GN 551.1-M5-25-NI
M5
25
0.0030
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M5-30-NI
M5
30
0.0040
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M5-35-NI
M5
35
0.0040
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M5-40-NI
M5
40
0.0050
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M5-45-NI
M5
45
0.0050
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M5-50-NI
M5
50
0.0060
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M5-60-NI
M5
60
0.0070
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-20-NI
M6
20
0.0030
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-25-NI
M6
25
0.0040
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-30-NI
M6
30
0.0050
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-35-NI
M6
35
0.0060
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-40-NI
M6
40
0.0070
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-45-NI
M6
45
0.0070
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-50-NI
M6
50
0.0080
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-55-NI
M6
55
0.0090
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-60-NI
M6
60
0.0010
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-65-NI
M6
65
0.0110
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M6-75-NI
M6
75
0.0130
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M8-30-NI
M8
30
0.0090
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M8-35-NI
M8
35
0.0110
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M8-40-NI
M8
40
0.0120
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M8-45-NI
M8
45
0.0140
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M8-50-NI
M8
50
0.0120
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M8-55-NI
M8
55
0.0180
73181535
YES
Stainless Steel-Grub scre...
GN 551.1-M8-60-NI
M8
60
0.0180
73181535
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表