目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 612.3 - Cam action indexing plungers for welding, Type B with plastic cap
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 612.3 Cam Action Indexing Plungers, Steel, for Welding
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastriegel/gn612_3_st/gn612_3_b_asmtab.prj},{NB=Rastriegel GN 612.3-8-20-B (deactivated)},{PARTNUMBER=GN 612.3-8-20-B},{NORMNR=GN 612.3},{D=8},{S=20},{POM=12},{POS=unbetaetigt},{L1=69},{L2=12},{L3=38},{L4=37},{L5=52},{ANT=21},{END=58},{FORM=B},{WEIGHT=0.1542},{CTN=73182900},{ROHS=YES},{PPATH=gn612_3_b_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Plunger 0.02/-0.04 Bore +0.14/+0.1
[mm]
S
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
ANT
Spring load initial ~
[N]
END
Spring load end ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 612.3...
GN 612.3-6-16-B
6
16
56
10
30
42
12
32
0.0780
73182900
YES
Indexing plunger GN 612.3...
GN 612.3-8-16-B
8
16
56
10
30
42
12
32
0.0797
73182900
YES
Indexing plunger GN 612.3...
GN 612.3-8-20-B
8
20
69
12
38
52
21
58
0.1542
73182900
YES
Indexing plunger GN 612.3...
GN 612.3-10-16-B
10
16
56
10
30
42
12
32
0.0819
73182900
YES
Indexing plunger GN 612.3...
GN 612.3-10-20-B
10
20
69
12
38
52
21
58
0.1570
73182900
YES
Indexing plunger GN 612.3...
GN 612.3-12-20-B
12
20
69
12
38
52
21
58
0.1650
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表