目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 615.9 - Stainless Steel-Spring plungers, Type KN, Stainless Steel, standard spring load
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 615.9 Spring Plungers, Stainless Steel, Ball with Friction Bearing, with Internal Hex, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn615_9_ni/gn615_9_kn.prj},{NB=Federnde Edelstahl-Druckstueck GN 615.9-M8-KN (deactivated)},{PARTNUMBER=GN 615.9-M8-KN},{NORMNR=GN 615.9},{D1=M8},{D1X=8.0},{POS=unbetaetigt},{D2=3.5},{L=18},{W=0.95},{SW=4.0},{F=16.0},{END=24.0},{WEIGHT=0.0037},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails},{LL=3.000},{A=1.600},{B=2.685},{DD=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
Length
[mm]
W
Compression
[mm]
SW
[mm]
F
Initial
[N]
END
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 615.9-M5-KN
M5
2.0
14
0.50
2.5
4.8
6.8
0.0011
73181900
YES
Stainless Steel-Spring pl...
GN 615.9-M6-KN
M6
2.5
15
0.70
3.0
6.3
10.0
0.0017
73181900
YES
Stainless Steel-Spring pl...
GN 615.9-M8-KN
M8
3.5
18
0.95
4.0
16.0
24.0
0.0037
73181900
YES
Stainless Steel-Spring pl...
GN 615.9-M10-KN
M10
4.5
23
1.40
5.0
18.8
31.7
0.0074
73181900
YES
Stainless Steel-Spring pl...
GN 615.9-M12-KN
M12
6.5
26
2.30
6.0
26.0
49.0
0.0116
73181900
YES
Stainless Steel-Spring pl...
GN 615.9-M16-KN
M16
8.5
33
3.10
8.0
38.0
68.0
0.0299
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表