目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6336.13 - Star knobs with loss protection, Type H, with retaining cable
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.13
GN 6336.13 B
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_13/gn6336_13_1/gn_6336_13_asmtab.prj},{NB=Sterngriff GN 6336.13-40-M8-H},{PARTNUMBER=GN 6336.13-40-M8-H},{NORMNR=GN 6336.13},{D1=40},{D2=M8},{NDM=8},{D3=18},{H1=25},{H2=13},{H3=4.0},{R=29.5},{S=3.2},{T=14},{WEIGHT=0.0290},{CTN=73181639},{ROHS=YES},{VER=3},{TYPE=H},{PPATH=gn_6336_13_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
R
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob GN 6336.13-32-M...
GN 6336.13-32-M6-H
32
M6
14
20
10
3.5
22.3
2.8
12
0.0190
73181639
YES
Star knob GN 6336.13-40-M...
GN 6336.13-40-M8-H
40
M8
18
25
13
4.0
29.5
3.2
14
0.0290
73181639
YES
Star knob GN 6336.13-50-M...
GN 6336.13-50-M10-H
50
M10
22
32
17
5.0
34.6
3.8
18
0.0450
73181639
YES
Star knob GN 6336.13-63-M...
GN 6336.13-63-M12-H
63
M12
26
40
21
5.5
36.7
3.8
22
0.0600
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表