目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6303.1 - Quick release knurled nuts
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Quick Release Knobs
GN 6303.1
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/schnellspanngriffe/gn6303_1/gn6303_1.prj},{NB=Schnellspann-Raendelmutter GN 6303.1-M6},{PARTNUMBER=GN 6303.1-M6},{NORMNR=GN 6303.1},{D1=M6},{NDMD1=6.000},{D2=24},{D3=16},{D4=6.7},{H=14},{K=10},{ANGL=102.000},{WEIGHT=0.0350},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Quick release knurled nut...
GN 6303.1-M5
M5
20
14
5.3
12
8
0.0214
73181692
YES
Quick release knurled nut...
GN 6303.1-M6
M6
24
16
6.7
14
10
0.0350
73181692
YES
Quick release knurled nut...
GN 6303.1-M8
M8
30
20
8.7
17
12
0.0700
73181692
YES
Quick release knurled nut...
GN 6303.1-M10
M10
36
28
11.0
20
14
0.1200
73181692
YES
Quick release knurled nut...
GN 6303.1-M12
M12
40
32
13.0
24
16
0.1790
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表