您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 603 - Adjustable hand levers with releasing button, plastic, bushing in brass
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 603
GN 603 MB
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn603/gn603_mb/gn603_mb.prj},{NB=Verstellbare Klemmhebel mit Innengewinde GN 603-63-M10-DGN},{PARTNUMBER=GN 603-63-M10-DGN},{NORMNR=GN 603},{L1=63},{D1=M10},{D1X='M8','M8'},{FARBE=grün},{AUSWAHL=schwarz(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT)},{D2=15.0},{D3=19.0},{H1=37.5},{H2=8},{H3=43.0},{H4=4.0},{T=13},{X1=27.500},{WEIGHT=0.0220},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
FARBE
Colour of the releasing button
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever wit...
GN 603-30-M3-DSG
30
M3
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Adjustable hand lever wit...
GN 603-30-M3-DOR
30
M3
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Adjustable hand lever wit...
GN 603-30-M3-DGR
30
M3
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Adjustable hand lever wit...
GN 603-30-M3-DGB
30
M3
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Adjustable hand lever wit...
GN 603-30-M3-DBL
30
M3
blue
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Adjustable hand lever wit...
GN 603-30-M3-DRT
30
M3
red
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Adjustable hand lever wit...
GN 603-30-M3-DGN
30
M3
green
12.0
15.5
29.5
6
30.0
3.5
10
0.0080
84879090
YES
Adjustable hand lever wit...
GN 603-30-M4-DSG
30
M4
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Adjustable hand lever wit...
GN 603-30-M4-DOR
30
M4
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Adjustable hand lever wit...
GN 603-30-M4-DGR
30
M4
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Adjustable hand lever wit...
GN 603-30-M4-DGB
30
M4
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Adjustable hand lever wit...
GN 603-30-M4-DBL
30
M4
blue
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Adjustable hand lever wit...
GN 603-30-M4-DRT
30
M4
red
12.0
15.5
29.5
6
30.0
3.5
10
0.0098
84879090
YES
Adjustable hand lever wit...
GN 603-30-M4-DGN
30
M4
green
12.0
15.5
29.5
6
30.0
3.5
10
0.0101
84879090
YES
Adjustable hand lever wit...
GN 603-30-M5-DSG
30
M5
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0082
84879090
YES
Adjustable hand lever wit...
GN 603-30-M5-DOR
30
M5
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Adjustable hand lever wit...
GN 603-30-M5-DGR
30
M5
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Adjustable hand lever wit...
GN 603-30-M5-DGB
30
M5
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Adjustable hand lever wit...
GN 603-30-M5-DBL
30
M5
blue
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Adjustable hand lever wit...
GN 603-30-M5-DRT
30
M5
red
12.0
15.5
29.5
6
30.0
3.5
10
0.0093
84879090
YES
Adjustable hand lever wit...
GN 603-30-M5-DGN
30
M5
green
12.0
15.5
29.5
6
30.0
3.5
10
0.0091
84879090
YES
Adjustable hand lever wit...
GN 603-30-M6-DSG
30
M6
black-gray
12.0
15.5
29.5
6
30.0
3.5
10
0.0102
84879090
YES
Adjustable hand lever wit...
GN 603-30-M6-DOR
30
M6
orange
12.0
15.5
29.5
6
30.0
3.5
10
0.0105
84879090
YES
Adjustable hand lever wit...
GN 603-30-M6-DGR
30
M6
grey
12.0
15.5
29.5
6
30.0
3.5
10
0.0105
84879090
YES
Adjustable hand lever wit...
GN 603-30-M6-DGB
30
M6
yellow
12.0
15.5
29.5
6
30.0
3.5
10
0.0105
84879090
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表