目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 322.4 - Safety handwheels, friction bearing, Type D, with revolving steel handle, engage by pulling
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Safety handwheels
GN 322.4
GN 322.4 D
GN 322.4 D ZI
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/sicherheits_handraeder/gn322_4/gn322_4_d/gn322_4_d_zi/gn322_4_d_zi.prj},{NB=Sicherheits-Handraed GN 322.4-140-K16-D-ZI},{PARTNUMBER=GN 322.4-140-K16-D-ZI},{NORMNR=GN 322.4},{D1=140},{HOHE=36},{D2=K16},{D2Y=16},{D3=32},{D4=21},{B=16.5},{L1=32.5},{L2=20},{L3=6},{L4=67.5},{R=61},{W1=24},{W=4},{KUPPLUNG=2},{DURCHM=23},{L2X=36},{D14=104.0},{W2=29.0},{C=5.0},{R1=2.0},{L11=65.0},{D13=13.0},{D15=19.0},{L13=2.5},{T2=1.3},{B2=5.0},{VERS=4},{WEIGHT=0.6700},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore with keyway
ⁿ/ₐ
D3
[mm]
D4
max.
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
W
min.
[mm]
KUPPLUNG
Coupling size
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Safety handwheel GN 322.4...
GN 322.4-125-K12-D-ZI
125
K12
28
17
28.5
18
5
67.5
54
4
1
0.5520
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-140-K12-D-ZI
140
K12
28
17
28.5
18
5
67.5
61
4
1
0.6600
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-140-K14-D-ZI
140
K14
32
21
32.5
20
6
67.5
61
4
2
0.6830
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-140-K16-D-ZI
140
K16
32
21
32.5
20
6
67.5
61
4
2
0.6700
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-160-K14-D-ZI
160
K14
32
21
32.5
20
6
82.5
71
4
2
0.9070
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-160-K16-D-ZI
160
K16
32
21
32.5
20
6
82.5
71
4
2
0.9000
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-200-K18-D-ZI
200
K18
38
26
36.5
24
6
82.5
89
4
3
1.3240
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-200-K20-D-ZI
200
K20
38
26
36.5
24
6
82.5
89
4
3
1.3070
84879090
YES
Safety handwheel GN 322.4...
GN 322.4-250-K22-D-ZI
250
K22
45
30
47.5
28
12
92.5
113
4
4
2.1220
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表