目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 598.1 - Revolving handles
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
GN 598.1
GN 598.1 KT
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/drehbare_griffe/gn598_1/gn598_1_kt/gn598_1_kt.prj},{NB=Drehbarer Zylindergriff GN 598.1-KT-21-M6},{PARTNUMBER=GN 598.1-KT-21-M6},{NORMNR=GN 598.1},{WS=Thermoplast(KT)},{D1=21},{D2=M6},{D3=10},{D4=17},{L1=50},{L2=13},{L3=2.5},{SW=3},{NDM=6.000},{KDM=4.773},{WEIGHT=0.0350},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Revolving handle GN 598.1...
GN 598.1-KT-18-M6
18
M6
10
15
40
12
2.5
0.0265
84879090
YES
Revolving handle GN 598.1...
GN 598.1-KT-21-M6
21
M6
10
17
50
13
2.5
0.0350
84879090
YES
Revolving handle GN 598.1...
GN 598.1-KT-23-M8
23
M8
13
19
65
14
2.5
0.0690
84879090
YES
Revolving handle GN 598.1...
GN 598.1-KT-26-M10
26
M10
13
21
80
16
2.5
0.0900
84879090
YES
Revolving handle GN 598.1...
GN 598.1-KT-28-M10
28
M10
13
22
90
16
2.5
0.0980
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表