目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Roof fan FDv 250 - Roof fan
Funken
Roof fan
Funnel version
Powered by
CAD模型選擇
{funken/dachventilatoren/trichterausfuhrung/dachventilator_fdv_250_asmtab.prj},{NB=20001412},{CNSORDERNO=20001412},{CNSMASSEXACT=32},{BG=71},{B3=828.000},{D=710.000},{H=930.000},{NW=250.000},{NW1=355.000},{D1=320.000},{TYP=FDv 250/4/EX},{DD=400 - 130},{SA=EEx eb II T 3},{PZ=4},{SD=1500},{SD1=nicht möglich},{SD2=nicht möglich},{ML=0,37},{NS=1,08},{BA=B14/IP55},{PPATH=assemblies/dachventilator_fdv_250_asmtpl.prj},{INFO=Info text},{PDF=Pdf Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
DD
Pressure difference
[Pa]
SA
Safety type
ⁿ/ₐ
PZ
Number of poles
ⁿ/ₐ
SD
Sync. RPM at 50 Hz
ⁿ/ₐ
SD1
From 10 Hz
ⁿ/ₐ
SD2
To 60 Hz
ⁿ/ₐ
ML
Engine power
[kW]
NS
Rated current (A) at 400V / 50Hz or 230V / 50Hz
ⁿ/ₐ
BG
Size
ⁿ/ₐ
BA
Design type
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
VS
Flow
[m^3/h]
20001189
20001189
FDv 250/4/PTC
27
400 - 130
PTC
4
1500
268
1608
0,37
1,2
71
B14/IP55
Dachventilator Typ FDv 25...
390 - 2500
20001408
20001408
FDv 250/6/PTC
27
175 - 60
PTC
6
1000
178
1068
0,18
0,79
71
B14/IP55
Dachventilator Typ FDv 25...
250 - 1660
20001409
20001409
FDv 250/8/PTC
27
90 - 30
PTC
8
750
130
780
0,12
0,65
71
B14/IP55
Dachventilator Typ FDv 25...
180 - 1140
20001412
20001412
FDv 250/4/EX
32
400 - 130
EEx eb II T 3
4
1500
Not possible
Not possible
0,37
1,08
71
B14/IP55
Dachventilator Typ FDv 25...
390 - 2500
20001413
20001413
FDv 250/6/EX
32
175 - 60
EEx eb II T 3
6
1000
Not possible
Not possible
0,37
1,30
80
B14/IP55
Dachventilator Typ FDv 25...
250 - 1660
20001414
20001414
FDv 250/8/EX
32
90 - 30
EEx eb II T 3
8
750
Not possible
Not possible
0,18
0,78
80
B14/IP55
Dachventilator Typ FDv 25...
180 - 1140
20002224
20002224
FDv 250/4/6/PTC
27
400 - 60
PTC
4/6
1500/1000
Not possible
Not possible
0,55/0,18
1,75/0,66
80
B14/IP55
Dachventilator Typ FDv 25...
250 - 2500
20002225
20002225
FDv 250/4/8/PTC
27
400 - 30
PTC
4/8
1500/750
Not possible
Not possible
0,50/0,10
1,00/0,42
80
B14/IP55
Dachventilator Typ FDv 25...
180 - 2500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表