目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
N - U-packing
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/n_asmtab.prj},{NB=16514 N 32 48 8 (0)},{IDNR=},{ARTIKELNR=16514},{WS=90 NBR M00109},{DD=32.0},{D=48.0},{NUT=0},{H=8.0},{H1=4.0},{L=9.0},{P=8.00},{C=6.0},{BE=N32-22},{PPATH=n/n_asmtpl.prj},{ARTIKELNRNEW1=16514},{ARTIKELNRNEW2=16514},{VPE=Industriepack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
H1
[mm]
L
[mm]
P
Profile
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
15946 N 2 10 3.8
15946
90 NBR M00109
2.0
10.0
3.8
1.8
4.5
4.00
3.5
Industry Pack
40421337 N 2 10 3.8
40421337
90 NBR M00109
2.0
10.0
3.8
1.8
4.5
4.00
3.5
Small Pack
15949 N 3 7 5
15949
90 NBR M00109
3.0
7.0
5.0
3.5
6.0
2.00
2.0
Industry Pack
40421339 N 3 7 5
40421339
90 NBR M00109
3.0
7.0
5.0
3.5
6.0
2.00
2.0
Small Pack
15948 N 3 8.5 4
15948
90 NBR M00109
3.0
8.5
4.0
2.0
4.7
2.75
2.0
Industry Pack
40421338 N 3 8.5 4
40421338
90 NBR M00109
3.0
8.5
4.0
2.0
4.7
2.75
2.0
Small Pack
15956 N 4 10 4
15956
90 NBR M00109
4.0
10.0
4.0
2.0
4.7
3.00
2.5
Industry Pack
40421340 N 4 10 4
40421340
90 NBR M00109
4.0
10.0
4.0
2.0
4.7
3.00
2.5
Small Pack
15957 N 4 12 4
15957
90 NBR M00109
4.0
12.0
4.0
2.0
4.7
4.00
3.5
Industry Pack
40421341 N 4 12 4
40421341
90 NBR M00109
4.0
12.0
4.0
2.0
4.7
4.00
3.5
Small Pack
15980 N 5 11 5
15980
90 NBR M00109
5.0
11.0
5.0
2.8
6.0
3.00
2.5
Industry Pack
40421344 N 5 11 5
40421344
90 NBR M00109
5.0
11.0
5.0
2.8
6.0
3.00
2.5
Small Pack
15974 N 5 12 5
15974
90 NBR M00109
5.0
12.0
5.0
2.2
6.0
3.50
3.0
Industry Pack
40421342 N 5 12 5
40421342
90 NBR M00109
5.0
12.0
5.0
2.2
6.0
3.50
3.0
Small Pack
11657 N 5 14 4.5
11657
90 NBR M00109
5.0
14.0
4.5
2.3
5.2
4.50
4.5
Industry Pack
40421078 N 5 14 4.5
40421078
90 NBR M00109
5.0
14.0
4.5
2.3
5.2
4.50
4.5
Small Pack
15977 N 5 15 5
15977
90 NBR M00109
5.0
15.0
5.0
2.5
6.0
5.00
4.0
Industry Pack
40421343 N 5 15 5
40421343
90 NBR M00109
5.0
15.0
5.0
2.5
6.0
5.00
4.0
Small Pack
15999 N 6 12 4
15999
90 NBR M00109
6.0
12.0
4.0
2.0
4.7
3.00
2.5
Industry Pack
40421347 N 6 12 4
40421347
90 NBR M00109
6.0
12.0
4.0
2.0
4.7
3.00
2.5
Small Pack
16007 N 6 12 6
16007
90 NBR M00109
6.0
12.0
6.0
3.5
7.0
3.00
2.5
Industry Pack
40421349 N 6 12 6
40421349
90 NBR M00109
6.0
12.0
6.0
3.5
7.0
3.00
2.5
Small Pack
16001 N 6 15 5
16001
90 NBR M00109
6.0
15.0
5.0
2.5
6.0
4.50
4.5
Industry Pack
40421348 N 6 15 5
40421348
90 NBR M00109
6.0
15.0
5.0
2.5
6.0
4.50
4.5
Small Pack
15996 N 6 16 5
15996
90 NBR M00109
6.0
16.0
5.0
2.5
6.0
5.00
4.0
Industry Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表