目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
OMK-E - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/omegat_omk_e_asmtab.prj},{NB=24276340 OMK-E 260 236 7.7 NBR-GM201 (0)},{IDNR=},{ARTIKELNR=24276340},{WS=NBR-GM201},{DD=236.0},{D=260.0},{NUT=0},{H=7.7},{L=8.1},{P=10.25},{C=14.0},{R1=2.0},{PPATH=omegat_omk_e/omegat_omk_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
Dimension d
[mm]
D
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
R1
max.
[mm]
24275916 OMK-E 8 3.1 2 NB...
24275916
NBR-B602
3.1
8.0
2.0
2.2
2.45
3.0
0.3
24275925 OMK-E 10 5.1 2 N...
24275925
NBR-B602
5.1
10.0
2.0
2.2
2.45
3.0
0.3
24275944 OMK-E 12 7.1 2 N...
24275944
NBR-B602
7.1
12.0
2.0
2.2
2.45
3.0
0.3
24256812 OMK-E 14 9.1 2 N...
24256812
NBR-B602
9.1
14.0
2.0
2.2
2.45
3.0
0.3
24276002 OMK-E 15 10.1 2 ...
24276002
NBR-B602
10.1
15.0
2.0
2.2
2.45
3.0
0.3
24275929 OMK-E 16 11.1 2 ...
24275929
NBR-B602
11.1
16.0
2.0
2.2
2.45
3.0
0.3
24275921 OMK-E 18 10.7 3 ...
24275921
NBR-B602
10.7
18.0
3.0
3.2
3.65
4.5
0.5
24248890 OMK-E 20 12.7 3 ...
24248890
NBR-B602
12.7
20.0
3.0
3.2
3.65
4.5
0.5
24275923 OMK-E 22 14.7 3 ...
24275923
NBR-B602
14.7
22.0
3.0
3.2
3.65
4.5
0.5
24260930 OMK-E 25 17.7 3 ...
24260930
NBR-B602
17.7
25.0
3.0
3.2
3.65
4.5
0.5
24275935 OMK-E 28 17.3 4 ...
24275935
NBR-B602
17.3
28.0
4.0
4.2
5.35
6.0
0.8
24275926 OMK-E 30 19.3 4 ...
24275926
NBR-B602
19.3
30.0
4.0
4.2
5.35
6.0
0.8
24258449 OMK-E 32 21.3 4 ...
24258449
NBR-B602
21.3
32.0
4.0
4.2
5.35
6.0
0.8
24257786 OMK-E 35 24.3 4 ...
24257786
NBR-B602
24.3
35.0
4.0
4.2
5.35
6.0
0.8
24276021 OMK-E 36 25.3 4 ...
24276021
NBR-B602
25.3
36.0
4.0
4.2
5.35
6.0
0.8
24275930 OMK-E 38 27.3 4 ...
24275930
NBR-B602
27.3
38.0
4.0
4.2
5.35
6.0
0.8
24249194 OMK-E 40 29.3 4 ...
24249194
NBR-B602
29.3
40.0
4.0
4.2
5.35
6.0
0.8
24275932 OMK-E 42 31.3 4 ...
24275932
NBR-B602
31.3
42.0
4.0
4.2
5.35
6.0
0.8
24275914 OMK-E 45 34.3 4 ...
24275914
NBR-B602
34.3
45.0
4.0
4.2
5.35
6.0
0.8
24275934 OMK-E 48 37.3 4 ...
24275934
NBR-B602
37.3
48.0
4.0
4.2
5.35
6.0
0.8
24258850 OMK-E 50 39.3 4 ...
24258850
NBR-B602
39.3
50.0
4.0
4.2
5.35
6.0
0.8
24275936 OMK-E 55 44.3 4 ...
24275936
NBR-B602
44.3
55.0
4.0
4.2
5.35
6.0
0.8
24276014 OMK-E 56 45.3 4 ...
24276014
NBR-B602
45.3
56.0
4.0
4.2
5.35
6.0
0.8
24275938 OMK-E 60 44.9 5....
24275938
NBR-B602
44.9
60.0
5.9
6.3
7.55
9.0
1.2
24275917 OMK-E 63 47.9 5....
24275917
NBR-B602
47.9
63.0
5.9
6.3
7.55
9.0
1.2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表