目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LVL - Drehverbindungen aus Kunststoff, außen verzahnt, LVL
Franke
Bearings
Bearing assemblies
LVL
Powered by
CAD模型選擇
{franke/waelzlager/drehverbindungen/lvl/lvl_asmtab.prj},{NB=LVL-0100},{IDNR=},{BNR=LVL-0100},{KK=100},{D0=160},{DA=150},{D=6.6},{DG=6.6},{DI=50},{H=24},{H1=20},{LA=135},{LI=65},{COA=5.6},{COR=2.0},{CA=5.6},{CR=2.0},{COM=0.07},{T=6.8},{M=2},{AZ=80},{GEW=0.5},{NDM=6},{P=1.000},{T1=10},{B=6x},{BX=6},{ST=3.5},{SS=2.35},{SC=4.5},{SC2=5.2},{SA1=3.1},{SA2=4.0},{DS=0.8},{R=0.1},{TYP=LER3},{SM=11.00},{SN=13.0},{DW=9.525},{AD=4x3},{SH=12.6},{SB=2.5},{X=3.00},{VER=1},{FH=10.00},{FH2=6.00},{VIS=1},{BNRS=612954},{SD1=2.850},{DD=109.800},{DDI=90.200},{PPATH=lvl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNR
Order number
ⁿ/ₐ
KK
Kugelkranz ØKK
[mm]
D0
Abmessung D0
[mm]
DA
Abmessung Da
[mm]
D
Abmessung Dd
[mm]
DG
Abmessung Dg
[mm]
DI
Abmessung Di
[mm]
H
Abmessung h
[mm]
H1
Abmessung h1
[mm]
LA
Abmessung La
[mm]
LI
Abmessung Li
[mm]
COA
Tragzahl Coa
[kN]
COR
Tragzahl Cor
[kN]
CA
Tragzahl Ca
[kN]
CR
Tragzahl Cr
[kN]
COM
stat. Moment
[kNm]
M
Modul m
ⁿ/ₐ
AZ
Anzahl Zähne
ⁿ/ₐ
GEW
Gewicht
[kg]
LVL-0100
LVL-0100
100
160
150
6.6
6.6
50
24
20
135
65
5.6
2.0
5.6
2.0
0.07
2
80
0.5
LVL-0150
LVL-0150
150
210
200
6.6
6.6
100
24
20
185
115
8.1
2.9
8.1
2.9
0.14
2
105
0.8
LVL-0200
LVL-0200
200
260
250
6.6
6.6
150
24
20
235
165
10.6
3.8
10.6
3.8
0.25
2
130
1.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表