PVC-U/PTFE - Diaphragm Seal Type Z800
Frank
Valves
Special valves
Diaphragm seals
Type Z800
PVC-U/PTFE
Powered by
CAD模型選擇
{frank/armaturen/sonderarmaturen/membrandruckmittler/typ_z800/pvc_u_ptfe/pvc_u_mbr_z800.prj},{NB=517080109(20_PVC_U/PTFE)},{IDNR=},{DN=20},{AN=Klebestutzen},{GH=PVC-U/},{MN=PTFE},{INFO=product information},{D=84.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Ref. No.
[mm]
AN
Port
[mm]
GH
Housing
[mm]
MN
Membrane
[mm]
SD
Ø Da
[mm]
DM
Ø Dm
[mm]
D
Ø D
[mm]
H1
Height H
[mm]
517080109
517080109
Spigots
PVC-U/
PTFE
25
63
84.5
161
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表