PP/FKM - Aerators Type V95
Frank
Valves
Special valves
Aerators
Type V95
PP/FKM
Powered by
CAD模型選擇
{frank/armaturen/sonderarmaturen/beluefter/typ_v95/pp_fkm/klebe_schweissstut.prj},{NB=517000597(DN010)},{IDNR=},{TYP=Typ V95},{GH=PP},{DIC=FKM},{DN=DN010},{DB=Produktinformationen},{RC=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
GH
Housing
ⁿ/ₐ
DIC
Seal
ⁿ/ₐ
AN
Port
ⁿ/ₐ
L
Length L
[mm]
D
Ø D
[mm]
SD
Ø d
[mm]
ST
Länge t
[mm]
W
Weight W
[kg]
517000597
517000597
Typ V95
PP
FKM
Schweissstutzen
114
35
16
14
0.06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表