PP/PP/FKM - Absperrklappe Typ 75 mit elektrischem Stellantrieb
Frank
Valves
Butterfly valves
Type 75
Automated
Electric
PP/PP/FKM
Powered by
CAD模型選擇
{frank/armaturen/absperrklappen/typ_75/automatisiert/elektrisch/pp_pp_fkm/typ75_elek_asmtab.prj},{NB=auf Anfrage(DN450-230V-PP/PP/FKM)},{IDNR=},{CNSORDERNO=auf Anfrage},{DN=DN450},{STS=230V},{GH=PP},{SCH=PP},{DC=FKM},{INFO=Produktinfo},{VER=3},{PPATH=../../../../typ_56/automatisiert/parts/typ75_elek_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Bestellnummer
ⁿ/ₐ
GH
Housing
ⁿ/ₐ
SCH
Scheibe
ⁿ/ₐ
DC
Seal
ⁿ/ₐ
ANVER
Drive Type
ⁿ/ₐ
A
Length A
[mm]
H1
Height H1
[mm]
H2
Height H2
[mm]
H3
Height H3
[mm]
HGES
Height Hges
[mm]
NXSD2
n x Ø d2
[mm]
K
LKR Ø K
[mm]
SD
Ø d
[mm]
D1
Ø D1
[mm]
B
Height B
[mm]
E
Length E
[mm]
F
Length F
[mm]
D
Length D
[mm]
L
Length L
[mm]
W
Gewicht
[kg/Stück]
auf Anfrage
auf Anfrage
PP
PP
FKM
AS80
360
315
370
601
727
20x26
565
452
525
257
168
84
229
179
65,4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表