713047 - RUN (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/713047.prj},{NB=A713047-1822},{CODE=A713047-1822},{FILENAME=A713047-1822_00},{F=M26x1,5-6g},{F1=M26x1,5-6g},{F2=M22x1,5-6g},{B=31},{B1=23,5},{C=31},{C1=23,5},{D=55},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A713047-0812
A713047-0812
M14x1,5-6g
M14x1,5-6g
M12x1,5-6g
21
14
21
14
37
17
A713047-1014
A713047-1014
M16x1,5-6g
M16x1,5-6g
M14x1,5-6g
22
15
22
15
37
19
A713047-1016
A713047-1016
M16x1,5-6g
M16x1,5-6g
M16x1,5-6g
24
17
24
17
37
22
A713047-1216
A713047-1216
M18x1,5-6g
M18x1,5-6g
M16x1,5-6g
24
17
24
17
37
22
A713047-1518
A713047-1518
M22x1,5-6g
M22x1,5-6g
M18x1,5-6g
28
21
28
21
50
24
A713047-1822
A713047-1822
M26x1,5-6g
M26x1,5-6g
M22x1,5-6g
31
23,5
31
23,5
55
27
A713047-2226
A713047-2226
M30x2-6g
M30x2-6g
M26x1,5-6g
35
27,5
35
27,5
55
36
A713047-2227
A713047-2227
M30x2-6g
M30x2-6g
M27x2-6g
35
27,5
35
27,5
55
32
SA713047-0814
SA713047-0814
M14x1,5-6g
M14x1,5-6g
M14x1,5-6g
24
17
24
17
37
19
SA713047-0816
SA713047-0816
M14x1,5-6g
M14x1,5-6g
M16x1,5-6g
24
17
24
17
37
22
SA713047-101815
SA713047-101815
M16x1,5-6g
M22x1,5-6g
M18x1,5-6g
27
20
28
21
50
24
SA713047-121808
SA713047-121808
M18x1,5-6g
M14x1,5-6g
M18x1,5-6g
27
20
26
19
50
24
SA713047-1218
SA713047-1218
M18x1,5-6g
M18x1,5-6g
M18x1,5-6g
27
20
27
20
405
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表