707576 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707576.prj},{NB=A707576-1621},{CODE=A707576-1621},{FILENAME=A707576-1621_01},{F=M24x1,5-6g},{F1=G1/2-14 A GAS},{B=33},{B1=24,5},{C=50},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A707576-0813
A707576-0813
M16x1,5-6g
G1/4-19 A GAS
24
17
37
19
A707576-1017
A707576-1017
M18x1,5-6g
G3/8-19 A GAS
25
17,5
37
22
A707576-1217
A707576-1217
M20x1,5-6g
G3/8-19 A GAS
29
21,5
40.5
22
A707576-1221
A707576-1221
M20x1,5-6g
G1/2-14 A GAS
29
21,5
50
27
A707576-1617
A707576-1617
M24x1,5-6g
G3/8-19 A GAS
33
24,5
46.5
22
A707576-1621
A707576-1621
M24x1,5-6g
G1/2-14 A GAS
33
24,5
50
27
A707576-2021
A707576-2021
M30x2-6g
G1/2-14 A GAS
37
26,5
51
27
A707576-2026
A707576-2026
M30x2-6g
G3/4-14 A GAS
37
26,5
55
36
A707576-2033
A707576-2033
M30x2-6g
G1"-11 A GAS
42
31,5
59.5
41
A707576-2526
A707576-2526
M36x2-6g
G3/4-14 A GAS
42
30
58
36
A707576-2533
A707576-2533
M36x2-6g
G1"-11 A GAS
42
30
59.5
41
A707576-3033
A707576-3033
M42x2-6g
G1"-11 A GAS
50
36,5
60
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表