702072 - WELDING NIPPLE WITH O.R. DIN L SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702072.prj},{NB=X702072-1525},{CODE=X702072-1525},{FILENAME=X702072-1525_01},{F=M22x1,5-6g},{D=15},{D1=10},{L1=34},{L2=35},{PN=250 Bar}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
D
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
PN
Nominal pressure
[bar]
X702072-0615
X702072-0615
M12x1,5-6g
6
25
30
32
250 Bar
X702072-0820
X702072-0820
M14x1,5-6g
8
4
30
32
250 Bar
X702072-1020
X702072-1020
M16x1,5-6g
10
6
31,5
33
250 Bar
X702072-1220
X702072-1220
M18x1,5-6g
12
8
31,5
33,5
250 Bar
X702072-1525
X702072-1525
M22x1,5-6g
15
10
34
35
250 Bar
X702072-1825
X702072-1825
M26x1,5-6g
18
13
35,5
37
160 Bar
X702072-2225
X702072-2225
M30x2-6g
22
17
37
39,5
160 Bar
X702072-2825
X702072-2825
M36x2-6g
28
23
41
42,5
100 Bar
X702072-3530
X702072-3530
M45x2-6g
35
29
46,5
49,5
100 Bar
X702072-4230
X702072-4230
M52x2-6g
42
36
47
50
100 Bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表