402305 - COUNTER FLANGE SAE 3000 PSI WITH BRAZE ON HOUSING FOR INCH TUBES
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402305.prj},{NB=A402305-1221},{CODE=A402305-1221},{FILENAME=A402305-1221_00},{A=38,1},{B=17,48},{C=M8},{D=18},{E=36},{I=16},{T=DN21,6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
I
[mm]
T
[mm]
A402305-1221
A402305-1221
38,1
17,48
M8
18
36
16
DN21,6
A402305-1927
A402305-1927
47,63
22,23
M10
18
36
18
DN27,2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表